-
Inquiries
-
Build YourQuote
-
Share
-
Partners
High-Performance Teaching box
R86TB
- Feature
- Specification
- Standards
- Discontinued
Contents
Features
Easy operation with just this one teaching box
- Easy to operate, intuitive user interface.
- Frequently used functions such as programs and parameters are always displayed.
- Major functions of the engineering software incorporated.
- Data analysis ways provided for troubleshooting.
Please refer to the Catalog for details.
Improved operability
Improved operability with an easy to operate and intuitive user interface. You can access each function from any screen.
- Abundant information on the large screen display on the 10.1-inch high-definition.
You can reduce the time for switching screens and effort and improve work efficiency. - The HOME screen has function icons, which allow you to access all functions.
- It is customizable. You can create shortcuts and your own operation screen.
"MELSOFT RT ToolBox3" incorporated
Major functions of the engineering software "MELSOFT RT ToolBox3" incorporated.
- 3D monitor allows you to check the robot movement in 3D mode and visualizes the set parameters and areas.
- Programs can be edited using the easy edit function and templates for further ef ficient setup.
- Settings of safety logic, monitoring of signals, variables, and load conditions, and more features can be utilized with just this one teaching box.
- Workspaces and backup data can be utilized together with RT ToolBox3 via a USB memory.
Data analysis
Data analysis ways provided for troubleshooting
- Various types of displays, like the oscillograph and monitor functions (*1) , and analysis screens make it possible to perform trouble diagnosis and achieve early troubleshooting without a computer.
- Even when a computer cannot be brought to the site, it enables to handle a series of processes from setup to maintenance, reducing time and cost.
(*1:Oscillograph function is not available for CR800-R/Q and CR860-R/Q controllers.)
Compatible Controllers
| Compatible Controllers | Description |
|---|---|
| CR800 series | With extension cable, Model: 2F-32EXTBST-☐☐M (☐☐: 01, 05, 10, 15) CR751:Conversion cable required (Conversion cable model: 2F-32CON☐☐M (☐☐: 01, 05, 10, 15) |
| CR700 series |
Catalog
Please refer to the Catalogs.