News Center - Press Release
Mitsubishi Electric's New Robot Range Supports Manufacturing DX
Mitsubishi Electric Automation, Inc. Press Release
Vernon Hills, Illinois - March 06, 2025
Engineered with versatility in mind, the RH-CRH series is a perfect fit for a wide range of applications, including assembly, coating, and precision conveyance. With maximum reach radii ranging from 600mm to 1000mm and payload capacities of up to 10kg and 20kg, respectively, the RH-10CRH and RH-20CRH offer performance and adaptability to meet various production needs. The RH-10CRH is designed for transportation and assembly in the food and automotive industries, while the RH-20CRH specializes in handling and packaging heavy items. Their lightweight design and compact structure allow for seamless integration into even the most restricted workspaces, maximizing operational flexibility.
The RH-CRH series robots are equipped with innovative battery-less motors, which removes the need for periodic battery replacements. This reduces maintenance downtime and costs and effectively eliminates the risk of losing the robot's positional origin (home position) due to battery exhaustion. As a result, the robots deliver consistent reliability, even during long production schedules or after extended downtime periods.
RH-10CRH8030-D
RH-20CRH10042-D
These improvements to productivity are amplified by a simplified design that significantly reduces the number of components, resulting in up to 69% weight reduction compared to previous models. This lowers installation and facility costs while enhancing long-term operational reliability, continuous operation performance, and overall productivity. Furthermore, the integrated wiring and air piping within the robot arm reduce wiring complexity and simplify setup.
The new RH-CRH models have a streamlined design
The RH-CRH series also offers advanced functionality, tracking operations, support for 3D and 2D vision sensors, and force sensing, ensuring precise performance for high-speed tasks. Compatibility with CC-Link IE Field Basic, a gigabit industrial Ethernet network, enables seamless integration into existing production networks and Mitsubishi Electric FA products, making it ideal for implementing manufacturing DX. Its optional safety features ensure secure operation in collaborative environments.
"With the RH-CRH series, we've created a solution that delivers exceptional performance and addresses the practical challenges our customers face in modern manufacturing," said Keisuke Matsumura, Development Section Team Leader. "These robots alone demonstrate our commitment to innovation by helping manufacturers enhance productivity and efficiency. Additionally, when combined with other Mitsubishi Electric's software advances - such as MELSOFT VIXIO enabled AI visual inspection, the creation of digital twins using MELSOFT Gemini - the expansion of automation, additional cost savings and system benefits can be achieved."
More Information
Should you have further technical questions, our local expert, Curtis Sylliaasen, Product Manager, Robot for North America, may be contacted directly at Curtis.Sylliaasen@meau.com.
- About Mitsubishi Electric Automation, Inc.
Headquartered in Vernon Hills, Ill., Mitsubishi Electric Automation, Inc. is a U.S. affiliate company of Mitsubishi Electric Corporation. It offers a broad product portfolio including programmable automation controllers (PAC), programmable logic controllers (PLC), human machine interfaces (HMI), variable frequency drives (VFD), servo amplifiers and motors, control software, computerized numerical controllers (CNC), motion controllers, robots and low-voltage power distribution products. Additional information about Mitsubishi Electric Automation is available at us.mitsubishielectric.com/fa/en/.
- About Mitsubishi Electric Corporation
With more than 100 years of experience in providing reliable, high-quality products, Mitsubishi Electric Corporation (TOKYO: 6503) is a recognized world leader in the manufacture, marketing, and sales of electrical and electronic equipment used in information processing and communications, space development and satellite communications, consumer electronics, industrial technology, energy, transportation, and building equipment. Mitsubishi Electric enriches society with technology in the spirit of its "Changes for the Better." The company recorded a revenue of 5,521.7 billion yen (U.S.$ 36.8 billion*) in the fiscal year ended March 31, 2025. For more information, please visit .
*U.S. dollar amounts are translated from yen at the rate of ¥150=U.S.$1, the approximate rate on the Tokyo Foreign Exchange Market on March 31, 2025.
- About Mitsubishi Electric Factory Automation Business Group
Offering a vast range of automation and processing technologies, including controllers, drive products, power distribution and control products, electrical discharge machines, laser processing machines, computerized numerical controllers, and industrial robots, Mitsubishi Electric helps bring higher productivity – and quality – to the factory floor. In addition, our extensive networks around the globe provide direct communication and comprehensive support to customers. The global slogan "Automating the World" shows the company's approach to leverage automation for the betterment of society, through the application of advanced technology, sharing know-how and supporting customers as a trusted partner. For more about the story behind "Automating the World" please visit:
- About e-F@ctory
e-F@ctory is Mitsubishi Electric's integrated concept to build reliable and flexible manufacturing systems that enable users to achieve many of their high speed, information driven manufacturing aspirations. Through its partner solution activity, the e-F@ctory Alliance, and its work with open network associations such as The CC-Link Partners Association (CLPA), users can build comprehensive solutions based on a wide ranging "best in class" principle.
In summary, e-F@ctory and the e-F@ctory Alliance enable customers to achieve integrated manufacturing but still retain the ability to choose the most optimal suppliers and solutions.
*e-F@ctory, iQ Platform are trademarks of Mitsubishi Electric Corporation in Japan and other countries.
*Other names and brands may be claimed as the property of others.
*All other trademarks are acknowledged
- Media Contact
Pam Summers
Marketing Communications Manager
Mitsubishi Electric Automation
Pam.Summers@meau.com
+1 (847) 478-2415
-
Inquiries
-
Select
& Quote -
Share
-
Partners