-
Inquiries
-
Select
& Quote -
Share
-
Partners
CNC
M800/M80 Series
Lineup
M800W
Premium CNC provides expandability and flexibility
- Separated type, a control unit separated from display
- Windows-based display is included in the lineup, which provides excellent expandability
- Four expansion slots are provided as standard specifications, allowing for expansion using option card slot
M800S
High-grade CNC well suited to high-speed high-accuracy machining and multi-axis multi-part system control
- Panel-in type, a control unit with integrated display
- Multi-CPU architecture allows for high performance and high functional graphics
- Windows-less display provides easy operability
M80W
Standard CNC with expandability and flexibility
- Separated type, a control unit separated from display
- Windows-based display is included in the lineup, which provides excellent expandability
- Packaged type for selecting a machine type easily
- Two expansion slots are provided as standard specifications, allowing for expansion using option cards slot
M80
Standard CNC provides high productivity and easy operability
- Panel-in type, a control unit with integrated display
- Provided in package (TypeA/TypeB) for easier selection
- Windows-less display provides easy operability
System Configurations
Usability
A TOUCH PANEL THAT OFFERS REVOLUTIONARY USABILITY
- Touch gestures make for visceral, comfortable usability
- Advanced universal design with a focus on ease of use
- Icons and animations create a high level of visibility
- Screens can be customized, so move menus around and select the indication method
2-SCREEN SETUP WITH 19-INCH VERTICAL DISPLAYS
- Check a machine operating status at a glance on the home screen
- Smartphone-like usability eliminates the need to use a manual
- Software keyboard, control panel, user manual reference, and notepad for handwriting features come standard
- Customize applications by adding, deleting, or rearranging them
CNC-dedicated CPU
- High-speed processing performance that far surpasses conventional limitations
- Superior machining program processing capacity for high-productivity
- High level PLC processing capacity for high-speed
- processing of large-scale ladder programs
- Fewer parts used means fewer potential breakdown
- factors and higher product quality
High capability in program processing enables a shorter cycle time.
High processing capability of the PLC enables large-scale ladder logic to be processed at high speed.
Optical communication speed between CNC and drive has been increased. This improves the system responsiveness, leading to more accurate machining.
Road to Innovation
■Development of convention-breaking CNCs
Leading the way in today's industrial globalization, the innovative products of Mitsubishi Electric continue to exceed the expectations of users around the world. The outstanding performance of our CNC lineup consistently wins praise from users for their high levels of productivity, intuitive usability, and superior functionality. However, to develop the new M800/M80 Series, we went back to the drawing board and completely reexamined our cutting-edge control technologies. The result is a breakthrough in the control of high-speed, high-precision machining.
■User performance requirements demand a commitment to development
The story of the new M800/M80 Series began with conventional development to produce incremental evolutionary improvements. But our goal was a revolutionary leap in CNC performance. Our project team determined that the only way to significantly boost processing performance and totally satisfy user demands would be the creation of a CPU optimized for CNC control. This insight inspired Mitsubishi Electric’s first-ever attempt to develop a CNC-dedicated CPU and opened a new chapter in CNC development.
■In-depth analysis and simulations achieve one volition
Pursuit of CNC-dedicated CPU began with design validation on an unprecedented scale as well as high-precision simulations to verify processing performance.
Achieving a leap in processing performance demanded the integration of innovative technologies beyond optimizing processor manufacturing processes. Overcoming numerous hurdles and maximizing the potential of the processor, we succeeded in producing a CNC-dedicated CPU that achieves unprecedented high-speed processing performance.
■Experience the revolutionary high-speed processing of the new CNC-dedicated CPU
Incorporating the CNC-dedicated CPU in the new series not only results in phenomenal processing speed, but also reduces the number of required parts, leading to fewer possibilities of failure and increasing product quality. Equipped with Mitsubishi Electric's first-ever CNC-dedicated CPU, the long-awaited M800/M80 Series is the fruit of an original development process and the sum of our latest technologies. With the utmost confidence, we are proud to introduce the M800/M80 Series and invite customers to experience performance of the future today.
The Mitsubishi Electric CNC Development Project Team
Lathe System
ENHANCED LATHE SYSTEM
Milling features and multi-axis, multi-part system control features have been significantly improved.
Progress has been made in operability, enabling operators to implement ever more complex machining in an easy and efficient manner.
Implement ever more complex machining in an easy and efficient manner
Milling features have been enhanced through high-speed high-accuracy control, SSS control and inclined surface machining command. Multi-axis, multi-part system control features have also been upgraded. A wide array of these features help ensure high productivity.
Significant progress has also been made in frequently used operation as well as programming, such as tool offset and workpiece coordinate system shift, which allows operators to easily implement ever more complex machining.
Machining Center System
ENHANCED MACHINING CENTER SYSTEM
SSS control has further evolved, realizing high-speed, high-accuracy, high-quality machining.
In addition, this CNC offers features that bring out the full potential of each axis and minimize non-cutting time, leading to higher productivity.
High-speed, high-accuracy, high-quality cutting through SSS-4G control
M800/M80 Series offers SSS 4th-generation (SSS-4G) control, enabling high-speed, high-accuracy, high-quality machining. SSS-4G control provides features that are effective in reducing tact time, including optimal acceleration/deceleration suited to each axis' characteristics. In addition, SSS-4G is capable of reducing machine vibration during high-speed cutting.
SSS-4G control allows for greater cutting accuracy in the same length of time, or shorter cutting time with the same degree of accuracy when compared to our previous models.
Customization Feature
UNIQUE CUSTOMIZATION
A high level of screen customization is attainable more easily in a shorter period of time.
Highly scalable hardware and advanced drawing application make it possible to increase the added value of machine tools.
M800W/M80W Series is equipped with a 19-type vertical display with a two-split multi-window screen.
Home application in the lower half can freely be customized.
19-type vertical display boosts the added value of machine tools
The display shows the standard CNC screen on the upper half, while offering the lower half (home application) to be freely customized. It is also possible to add some originality to machines to increase their added value. However, it is difficult to design the whole screen at the same time. This screen layout can satisfy such needs.
Combined with customers' ideas, the possibilities are infinite.
Additional SD memory card interface on backside of display.
An SD card can store large-capacity machining programs.
Support for large-capacity custom data using the SD memory on the back of display
The panel-in type CNC with integrated display has the SD card interface on the back of the display. By installing an SD memory card, large-capacity machining programs can be stored.
Standard screens can be customized using the selective display and rearranging menus.
Screens matching operators' preferences and needs enable even greater ease of use.
Customize the standard screens as per the preference of operators
Each operator has their own set of frequently used menus. This CNC allows operators to rearrange their menus and hide any unused ones so they can easily navigate to their desired screen. This CNC has a function called Selective Display, which enables partial customization of the Monitor screen. Selectable Display allows you to constantly display tool offsets, common variables, or a custom screen made by a machine builder.
Tool-related information is collected and centrally managed on the Tool Management Screen.
Enhanced tool management screen
The CNC provides new tool management screen, where you can gather and manage tool-related information with greater convenience.
A wide range of setting items such as tool name and tool ID are readily available. You can read or write tool data or add custom data via ladder or machining program.