fa_logo

Motion module

System Configuration (PLCopen® Motion Control FB Mode)

mini_hero_banner
  • Feature
  • Specification
  • Standards
  • Discontinued

System Configuration (PLCopen® Motion Control FB Mode)

PLCopen®

The Motion Module executes motion control while functioning as a master station of CC-Link IE TSN.*1
This feature enables users to create a system more flexibly by connecting various devices, such as servo amplifiers, remote I/O modules, and TCP/IP devices, to the Motion module.*2

System Configuration
  • *1.Sub-master station is not supported.
  • *2.Refer to manuals for precautions when CC-Link IE TSN Class B and A devices are mixed.

Related Links