-
Inquiries
-
Select
& Quote -
Share
-
Partners
Programmable Automation Controllers MELSEC
MX Controller Series Lineup
Contents
MELSEC MX Controller lineup
The MELSEC MX Controller series combines three types of control: sequence, motion, and network.
It includes two models: the MX-R and the MX-F.
A sophisticated, scalable system can be built using MX-R models with the MELSEC iQ-R Series modules and MX-F models with the MELSEC iQ-F Series modules.
MX-R model
Model
- MXR300-16
- MXR300-32
- MXR300-64
- MXR500-128
- MXR500-256
Number of controllable axes (Real drive axes)
- 16 axes
- 32 axes
- 64 axes
- 128 axes
- 256 axes
A base unit and a power supply module of the MELSEC iQ-R Series are required.
MX-F model
Model
- MXF100-8-□32
- MXF100-16-□32
Number of controllable axes (Real drive axes)
- 8 axes
- 16 axes
□ is either N: transistor output (sink) or P: transistor output (source).