-
Inquiries
-
Select
& Quote -
Share
-
Partners
Programmable Automation Controllers MELSEC
MX-F Controller Model Concept
- Feature
- Specification
- Standards
- Discontinued
Concept
The MELSEC MX Controller integrates sequence, motion, and network control into a single platform, available in MX-R and MX-F models.
Build scalable and sophisticated systems using MX-F models with MELSEC iQ-F Series modules.
A Unified Platform for All Control Needs
Decades of controller technology expertise have been consolidated into this platform, enabling faster and more accurate control.
We will continue to expand its capabilities, making it suitable for an even wider range of applications.
High-Speed, High-Accuracy Motion Control
Equipped with a high-performance multi-core MPU, the controller achieves high-speed and high-precision motion control by integrating all essential functions.
All-in-One Various Functions
Compact Design, Infinite Functions
- Standalone type that can be installed in various applications
- Equipped with Ethernet port compatible with high-speed, large-capacity CC-Link IE TSN. Achieve large-scale IoT with a compact body.
- With a multi-core MPU, achieving high-speed, high-precision motion control and detailed sequence control simultaneously.
- Built-in 32 points of I/O, 4-axis pulse positioning, and 8-channel high-speed counters.
Maximizing the performance of small to medium-sized systems
Upgrading small to medium devices to advanced systems.
- Optimizing controller load under various mechanisms through mixed operation cycles. Maximizing control specs by utilizing mechanical structures.
- Advanced synchronous control* functions replace hardware like gears, shafts, transmissions, and cams with software, simplifying mechanical structures to the utmost.
- CC-Link IE TSN embodies high-speed, high-precision, low-jitter performance to optimize drive and sensor, minimizing waste and maximizing product yield.
*Future support
One device enables diverse control options
Connected in many ways
- Built-in CC-Link IE TSN enables control of up to 16 motion stations with synchronization as fast as 250μs.
- One Ethernet cable connects up to 30 standard stations and 16 motion stations, reducing wiring and labor while allowing control of main and peripheral devices with a single unit.
- The built-in I/O supports 4-axis pulse positioning and 8-channel high-speed counters, using existing pulse control mechanisms to lower equipment costs.
Easily expandable and extendable
Simple installation, that's the best
- With a base-less, standalone design and built-in features, the controller can be used to construct a system on its own.
- An I/O module with a maximum of 512 points can be added, and expansion adapters and extension modules for the MELSEC iQ-F series can be used.
- Various functions and performance, such as AD/DA conversion and temperature control, can be achieved at any installation location.