-
Inquiries
-
Select
& Quote -
Share
-
Partners
Programmable Automation Controllers MELSEC
MX-F Controller Model Input/Output
- Feature
- Specification
- Standards
- Discontinued
Contents
I/O Modules
I/O modules provide an interface between the controller and external devices such as switches, indicator lights, and sensors.
Select modules based on wiring needs, number of I/O points, and device characteristics.
All modules use extension connectors. Some MELSEC iQ-F Series I/O modules are also supported.
Input
MXF100-X32
MXF100-X32
- Spring-clamp terminal block type input module.
- 32 input points can be added.
Output
MXF100-Y16R
MXF100-Y16R
- Spring-clamp terminal block type output module.
- 16 output points (relay) can be added.
MXF100-Y32N
MXF100-Y32N
- Spring-clamp terminal block type output module.
- 32 output points (transistor (sink)) can be added.
MXF100-Y32P
MXF100-Y32P
- Spring-clamp terminal block type output module.
- 32 output points (transistor (source)) can be added.
Input/output
MXF100-H32N
MXF100-H32N
- Spring-clamp terminal block type I/O module.
- 16 input points and 16 output points (transistor (sink)) can be added.
MXF100-H32P
MXF100-H32P
- Spring-clamp terminal block type I/O module.
- 16 input points and 16 output points (transistor (source)) can be added.