fa_logo

Programmable Automation Controllers MELSEC

MX-R Controller Model Concept

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued
Contents

Concept

The MELSEC MX Controller integrates sequence, motion, and network control in a single platform.
Two models are available: MX-R and MX-F.
Use the MX-R with MELSEC iQ-R Series modules to build scalable, high-performance systems.

A Unified Platform for All Control Needs

Decades of controller technology expertise have been consolidated into this platform, enabling faster and more accurate control.
We will continue to expand its capabilities, making it suitable for an even wider range of applications.

High-Performance Multi-Core MPU

The integrated multi-core processor delivers fast, synchronized control.
Motion control performance is approximately 10 times*¹ faster than existing Mitsubishi Electric models, providing both high speed and high accuracy.

  • *1:Comparison with the MELSEC iQ-R Series (64-axis control)
  • *2:Device stations supporting connections to 253 stations will be available in the future. For details, refer to the Technical Bulletin (FA-A-0451).
  • *3:When the motion operation cycle setting is 1.5 ms