-
Inquiries
-
Select
& Quote -
Share
-
Partners
Products
Programmable Controllers MELSEC iQ-R Series
The core for next-generation automation environment.
To succeed in highly competitive markets, it's important to build automation systems that ensure high productivity and consistent product quality. MELSEC iQ-R is taking a three-point approach to solving these problems: Reducing TCO, increasing Reliability and Reuse of existing assets.
Product List
Multi-CPU architecture, configured with ultra high-speed PLC CPU and CPUs such as the motion CPU and the C controller, helps to reduce the production cycle time.
This module is used for providing the electrical power for the CPU, input, output, and other modules on the base unit.
Analog modules include the analog I/O module that interfaces voltage and current signals to the control system, the temperature input module that measures the temperature, and the temperature control module that controls the temperature.
The temperature input module is ideal for temperature measurement and the temperature control module is for applications requiring highly stable and responsive temperature control.
The motion module realizes high-speed and high-accuracy motion control with simple programming. The positioning module performs positioning such as helical interpolation.
Intelligent function modules executing high-speed/highaccuracy control by high-speed pulse measurement and responses
Network and interface modules providing the best-fit network solution from the upper level to the field level
Intelligent function modules provide connectivity between the IT system and the shop floor for data communications and analysis
We also provide an extensive lineup of peripheral products such as connectors for input/output modules and industrial hubs.