-
Inquiries
-
Select
& Quote -
Share
-
Partners
Controllers MELSEC iQ-R Series
Product features -Motion, Positioning-
- Concept
- Solution
- System Recorder
- Basic system configuration
- Lineup
- CPU
- I/O
- Analog
- Temperature input module, Temperature control module
- Motion, Positioning
- High-speed counter, Channel isolated pulse input, Flexible high-speed I/O control
- Network
- Advanced information
- Energy measuring
- Software
- Factory automation partner products
Contents
Specifications
Motion (PLCopen<span class="ff-nsj">®</span> motion control FB mode)<sup>Motion module specifications (PLCopen® motion control FB mode)</sup>
| Item | RD78G4 | RD78G8 | RD78G16 | RD78G32 | RD78G64 | RD78GHV | RD78GHW |
|---|---|---|---|---|---|---|---|
| Max. number of control axes | 4 | 8 | 16 | 32 | 64 | 128 | 256 |
| Operation cycle settings | 62.5 µs …8 ms |
62.5 µs …8 ms |
62.5 µs …8 ms |
62.5 µs …8 ms |
62.5 µs …8 ms |
31.25 µs …8 ms |
31.25 µs …8 ms |
| Program capacity (built-in ROM) (byte) | 16M | 16M | 16M | 16M | 16M | 64M | 64M |
| Servo amplifier connection | |||||||
| Servo amplifier | MR-J5-G MR-J5W-G MR-J5D-G4 |
MR-J5-G MR-J5W-G MR-J5D-G4 |
MR-J5-G MR-J5W-G MR-J5D-G4 |
MR-J5-G MR-J5W-G MR-J5D-G4 |
MR-J5-G MR-J5W-G MR-J5D-G4 |
MR-J5-G MR-J5W-G MR-J5D-G4 |
MR-J5-G MR-J5W-G MR-J5D-G4 |
| CC-Link IE TSN | ● | ● | ● | ● | ● | ● | ● |
| Max. station-to-station distance (m) | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
| Interpolation function | |||||||
| Linear interpolation (axis) | Max. 4 | Max. 4 | Max. 4 | Max. 4 | Max. 4 | Max. 4 | Max. 4 |
| Circular interpolation (axis) | 2 | 2 | 2 | 2 | 2 | 2 | 2 |
| Control method | |||||||
| Positioning control | ● | ● | ● | ● | ● | ● | ● |
| Speed control | ● | ● | ● | ● | ● | ● | ● |
| Torque control | ● | ● | ● | ● | ● | ● | ● |
| Synchronous control | ● | ● | ● | ● | ● | ● | ● |
| Cam control | ● | ● | ● | ● | ● | ● | ● |
| Acceleration/deceleration process | |||||||
| Trapezoidal acceleration/deceleration | ● | ● | ● | ● | ● | ● | ● |
| Jerk acceleration/deceleration | ● | ● | ● | ● | ● | ● | ● |
| Function | |||||||
| Absolute position system | ● | ● | ● | ● | ● | ● | ● |
| Touch probe | ● | ● | ● | ● | ● | ● | ● |
Motion (simple motion mode)<sup>Motion module specifications (simple motion mode)</sup>
| Item | RD78G4 | RD78G8 | RD78G16 |
|---|---|---|---|
| Max. number of control axes | 4 | 8 | 16 |
| Operation cycle settings (µs) | 250, 500, 1000, 2000, 4000 | 250, 500, 1000, 2000, 4000 | 250, 500, 1000, 2000, 4000 |
| Number of positioning data (data/axis) | 600 | 600 | 600 |
| Servo amplifier connection | |||
| Servo amplifier | MR-J5-G MR-J5W-G MR-J5D-G4 |
MR-J5-G MR-J5W-G MR-J5D-G4 |
MR-J5-G MR-J5W-G MR-J5D-G4 |
| CC-Link IE TSN | ● | ● | ● |
| Max. station-to-station distance (m) | 100 | 100 | 100 |
| Interpolation function | |||
| Linear interpolation (axis) | Max. 4 | Max. 4 | Max. 4 |
| Circular interpolation (axis) | 2 | 2 | 2 |
| Helical interpolation (axis) | 3 | 3 | 3 |
| Control method | |||
| Positioning control | ● | ● | ● |
| Speed control | ● | ● | ● |
| Torque control | ● | ● | ● |
| Continuous operation to torque control | ● | ● | ● |
| Synchronous control | ● | ● | ● |
| Cam control | ● | ● | ● |
| Acceleration/deceleration process | |||
| Trapezoidal acceleration/deceleration | ● | ● | ● |
| S-curve acceleration/deceleration | ● | ● | ● |
| Function | |||
| Absolute position system | ● | ● | ● |
| Mark detection function | ● | ● | ● |
Simple motion<sup>Simple motion module specifications</sup>
| Item | RD77GF4 | RD77GF8 | RD77GF16 | RD77GF32 |
|---|---|---|---|---|
| Number of control axes | 4 | 8 | 16 | 32 |
| Operation cycle settings (ms) | 0.5, 1.0, 2.0, 4.0 | 0.5, 1.0, 2.0, 4.0 | 0.5, 1.0, 2.0, 4.0 | 0.5, 1.0, 2.0, 4.0 |
| Control unit | mm, inch, degree, pulse | mm, inch, degree, pulse | mm, inch, degree, pulse | mm, inch, degree, pulse |
| Positioning data (data/axis) | 600 | 600 | 600 | 600 |
| Servo amplifier | MR-J4-GF | MR-J4-GF | MR-J4-GF | MR-J4-GF |
| Max. station-to-station distance (m) | 100 | 100 | 100 | 100 |
| Servo amplifier connection system | ||||
| CC-Link IE Field Network | ● | ● | ● | ● |
| Interpolation function | ||||
| Linear interpolation (axis) | Max. 4 | Max. 4 | Max. 4 | Max. 4 |
| Circular interpolation (axis) | 2 | 2 | 2 | 2 |
| Helical interpolation | ● | ● | ● | ● |
| Control method | ||||
| Position control | ● | ● | ● | ● |
| Speed control | ● | ● | ● | ● |
| Torque control | ● | ● | ● | ● |
| Advanced synchronous control | ● | ● | ● | ● |
| Cam control | ● | ● | ● | ● |
| Acceleration/deceleration process | ||||
| Trapezoidal acceleration/deceleration | ● | ● | ● | ● |
| S-curve acceleration/deceleration | ● | ● | ● | ● |
| Function | ||||
| Absolute position system*1 | ● | ● | ● | ● |
| Mark detection function | ● | ● | ● | ● |
| Item | RD77MS2 | RD77MS4 | RD77MS8 | RD77MS16 |
|---|---|---|---|---|
| Number of control axes | 2 | 4 | 8 | 16 |
| Operation cycle settings (ms) | 0.444, 0.888, 1.777, 3.555 | 0.444, 0.888, 1.777, 3.555 | 0.444, 0.888, 1.777, 3.555 | 0.444, 0.888, 1.777, 3.555 |
| Control unit | mm, inch, degree, pulse | mm, inch, degree, pulse | mm, inch, degree, pulse | mm, inch, degree, pulse |
| Positioning data (data/axis) | 600 | 600 | 600 | 600 |
| Servo amplifier | MR-J4-B MR-J4W-B |
MR-J4-B MR-J4W-B |
MR-J4-B MR-J4W-B |
MR-J4-B MR-J4W-B |
| Max. station-to-station distance (m) | 100 | 100 | 100 | 100 |
| Servo amplifier connection system | ||||
| SSCNETâ…¢/H | ● | ● | ● | ● |
| External interface*2 | ||||
| 40-pin connector | ● | ● (2x) | ● (2x) | ● (2x) |
| Interpolation function | ||||
| Linear interpolation (axis) | Max. 2 | Max. 4 | Max. 4 | Max. 4 |
| Circular interpolation (axis) | 2 | 2 | 2 | 2 |
| Helical interpolation | - | ● | ● | ● |
| Control method | ||||
| Position control | ● | ● | ● | ● |
| Speed control | ● | ● | ● | ● |
| Torque control | ● | ● | ● | ● |
| Continuous operation to torque control | ● | ● | ● | ● |
| Advanced synchronous control | ● | ● | ● | ● |
| Cam control | ● | ● | ● | ● |
| Acceleration/deceleration process | ||||
| Trapezoidal acceleration/deceleration | ● | ● | ● | ● |
| S-curve acceleration/deceleration | ● | ● | ● | ● |
| Function | ||||
| Absolute position system*1 | ● | ● | ● | ● |
| Mark detection function | ● | ● | ● | ● |
Positioning<sup>Positioning module specifications</sup>
| Item | Open collector output | Differential driver output | ||
|---|---|---|---|---|
| RD75P2 | RD75P4 | RD75D2 | RD75D4 | |
| Number of control axes | 2 | 4 | 2 | 4 |
| Control unit | mm, inch, degree, pulse | mm, inch, degree, pulse | mm, inch, degree, pulse | mm, inch, degree, pulse |
| Positioning data (data/axis) | 600 | 600 | 600 | 600 |
| Module backup function | Positioning data and block start data can be saved on flash ROM (battery-less backup) | |||
| Start time (1-axis linear control) (ms) | 0.3 | 0.3 | 0.3 | 0.3 |
| Max. output pulse (pulse/s) | 200,000 | 200,000 | 5,000,000 | 5,000,000 |
| Max. connection distance between servos (m) | 2 | 2 | 10 | 10 |
| Interpolation | ||||
| Linear interpolation (axis) | 2 | 2, 3, 4 | 2 | 2, 3, 4 |
| Circular interpolation (axis) | 2 | 2 | 2 | 2 |
| Helical interpolation (axis) | - | 3 | - | 3 |
| Control method | ||||
| PTP (Point To Point) control | ● | ● | ● | ● |
| Path control (linear, arc, helical) | ● | ● | ● | ● |
| Speed control | ● | ● | ● | ● |
| Speed-position switching control | ● | ● | ● | ● |
| Position-speed switching control | ● | ● | ● | ● |
| Acceleration/deceleration process | ||||
| Trapezoidal acceleration/deceleration | ● | ● | ● | ● |
| S-curve acceleration/deceleration | ● | ● | ● | ● |
| Fast-start function | ||||
| Positioning start signal (µs) | 8 | 8 | 8 | 8 |
| External command signal (µs) | 20 | 20 | 20 | 20 |
| External interface*2 | ||||
| 40-pin connector | ● | ● (2x) | ● (2x) | ● (2x) |
- *1.Supported when a battery is connected to the servo amplifier. A battery is not required when using a servo motor equipped with a battery-less absolute position encoder.
- *2.For applicable options, please refer to the relevant product manual.