fa_logo

Controllers MELSEC iQ-R Series

Product features -Solution-

img-mv-1-sm

Smart factory

IT system coordination utilizing advanced information modules

The MELSEC iQ-R Series advanced information modules enable smooth coordination between the IT system and the shop floor.

  • Click here for more information about the modules

Point1Provide production instructions according to the situation in coordination with the SCADA system

  • Utilizing the MES interface module or OPC UA server module enables handling of production data such as production instructions (e.g., recipe data) and production data (e.g., number of faulty products)
  • Data collected from the shop floor is analyzed using SCADA software such as GENESIS64™, and production instructions based on that analysis can be provided to related systems
  • Efficient production is possible with real-time data coordination of production instructions and production data
fig_sm01

Point2Utilize production data collected at high speed for traceability

  • Utilizing a high-speed data logger module, production data can be collected at 0.5 ms (max.) and easily checked as Excel®/CSV files
  • Data for each process can be collected even if a problem occurs in any of the production processes, helping to identify an error cause in more detail
fig_sm02

Point3Detect signs of failure in real-time from equipment operating data

  • Utilizing the high-speed data communication module, signs of failure can be detected in real-time by receiving and analyzing equipment operating data
  • Equipment can be maintained before it malfunctions, reducing system downtime and improving productivity
fig_sm03
  • e-F@ctory Advanced Information Modules

Simple IT coordination utilizing software

Utilizing data access software MX Component and MX Sheet can visualize the shop floor data.

Point4Visualize programmable controller data to utilize for reporting

  • Automatically collect programmable controller device data to generate spreadsheet reports, reducing time to check and transcribe data
  • Collected device data can be processed by Excel®, allowing easy andon system configuration
fig_sm04a
fig_sm04b

Support IIoT on the shop floor with e-F@ctory starter package

The e-F@ctory starter package includes sample projects for the MELSEC iQ-R/iQ-F Series and the GOT2000 Series. Programs for visualization and simple analysis are provided in sample project format, supporting an IIoT infrastructure on the shop floor just with basic settings such as device assignment and parameter registration.

  • Click here for details on e-F@ctory starter package

Point5Easily realize IIoT with extensive lineups for different purposes

  • Various functions for equipment management, maintenance, and improvement are available
Visualize overall equipment effectiveness

MELSEC iQ-RMELSEC iQ-F

Comprehensively displays the production and operational status of the equipment such as equipment overall effectiveness and number of production.*1

fig_sm05a
Error detection by measuring the cylinder operating cycle time

MELSEC iQ-RMELSEC iQ-F

Counts and monitors the cylinder operating status and the equipment operation cycle to monitor the error sign.*1

fig_sm05b
Easily acquire and visualize CO2 emissions and other data

MELSEC iQ-R

CO2 emissions, specific energy consumption, production volume, electric energy can be easily checked. Electric energy and production volume data are saved for energy loss analysis per production line and equipment process.

fig_sm05c
Detect "difference from usual" with MT method

MELSEC iQ-RMELSEC iQ-F

Quantifies the deviation degree between the normal data and input data to detect an error. Includes a function inputting feature quantities calculated by time-series data collection and vibration analysis as input data.*1

fig_sm05d
Error detection by monitoring shape of analog waveform

MELSEC iQ-R

Monitors threshold according to waveform shape. Guard band monitoring enables wave monitoring of analog waveform data such as current and temperature. Abnormal waveform variation can be detected, which was difficult with simple threshold monitoring.

fig_sm05e
Management of equipment and process change

MELSEC iQ-R

Change point management from perspectives of 4M*2 and 5M*3 + 1E*4 used for quality control is realized, allowing root cause analysis when an error occurs.

fig_sm05f
Error detection by vibration waveform analysis using frequency analysis

MELSEC iQ-R

Quantifies vibration generated from facilities, equipment, and products by vibration analysis (FFT) to visualize the status. Detection of abnormal vibrations enables preventive maintenance of equipment, improving productivity.

fig_sm05g
  • *1.The screen is from the MELSEC iQ-R Series.
  • *2.4M: Man, Machine, Method, and Material
  • *3.5M: 4M + Measurement
  • *4.1E: Environment

Visualization solution of production and IT data

SCADA software GENESIS64™ is IIoT platform which enables unified management of production and IT data, enabling monitoring and analysis of various data. This cutting-edge software delivers real-time visualization, mobility, analytics, and connectivity to deliver a contextualized view of enterprise operations for manufacturing, industrial automation, and smart buildings customers.

  • Click here for details on GENESIS64™

Point6Visualizing data for preventive maintenance

  • Utilizing GENESIS64™, multi-site production monitoring is possible, helping to reduce facility operating costs
  • Real-time monitoring enables efficient operation of equipment, resulting in high productivity
  • Analysis results of monitored data can be fed back to the production line for utilization for preventive maintenance
fig_sm06

Smooth coordination with various devices

Smooth coordination with devices is possible with simple CPU communication function which enables data communication between programmable controllers and CC-Link IE TSN which enables seamless general, safety and drive communication between the IT systems and the shop floor.

Point7Easy data coordination with third-party programmable controllers just by registering parameters

  • The Ethernet interface module allows device data exchange by parameter registration with Mitsubishi Electric programmable controllers as well as third-party programmable controllers (simple CPU communication function)*5
  • Data collection is easier without changing programs of the existing programmable controllers
  • *5.Click here for the list of connectable devices
fig_sm07

Point8CC-Link IE TSN seamlessly connects the IT system and the shop floor on one network

  • CC-Link IE TSN can integrate general, safety, and drive communications into one network, enabling flexible system configuration
  • Various data from different processes can be transferred to the main controller and IT system utilizing edge-computing devices such as MELIPC, realizing easy data coordination
  • The CC-Link IE TSN Plus master/local module supports EtherNet/IP™ devices while maintaining the high-speed/high-accuracy communications of CC-Link IE TSN
  • Click here for details on CC-Link IE TSN
fig_sm08

Corrective maintenance solution with system recorder

  • Click here for details of the solution

Point9Extensive collection of error related data

  • Prompt error cause identification is important to minimize the equipment downtime
  • As all device and label data related to errors can be collected, there is no worry about selecting recording targets
fig_sm09

Point10Recording-compatible devices*6 record the entire data synchronously, enabling easier error-cause identification

  • When any of the compatible modules detects an error, all data recorded in the system is saved at the same time
  • Even for the large-scale system, errors can be notified to other stations via CC-Link IE TSN
  • By comparing the control data for each device and video feeds when an error occurs, the error cause within multiple devices can be easily analyzed
  • *6.The recorder module, camera recorder module, motion CPU module, and motion module are supported.
fig_sm010

Point11Record the moment when an error occurs

  • Network camera image recording allows identification of the moment an error occurs
  • By supporting available network cameras offers a broad choice of functions that maybe specific to an application and installation environment
fig_sm011

Point12Quickly identify an error cause

  • Device/label data related to an error and programs used can be checked on one screen
    1. ❶Device and labels together with the affected area can be visualized within the flowchart
    2. ❷Areas of concern in the program can be bookmarked for later check
    3. ❸Monitored values and programs can be checked easily
fig_sm012

Point13Easily analyze recorded video feeds

  • Analysis is easy by adding milestone points (log marker) to the main video timeline enabling reference points for area of concern and synchronizing these points between GX Works3 (circuit monitor) and GX LogViewer (waveform display)
    1. ❶Milestone points (log marker) can be added to the moment when an error occurs
      Share log markers among concerned personnel
    2. ❷Log markers can be classified for easier identification
      Color-coding, commenting
fig_sm013

Related documents