-
Inquiries
-
Select
& Quote -
Share
-
Partners
Network-related products | Programmable Controllers MELSEC
CC-Link IE TSN Features
Performance
Reducing overall operating time with high-speed link scan
- Min. communication cycle 31.25 µs*1
- High-speed processing 16 x*2 faster
- Link points 2 x*3
The advanced protocol built into CC-Link IE TSN is complemented by the time-sharing method functionality that enables simultaneous communications between network stations. This realizes fast communication cycle time of just 31.25 µs*1 and high-speed processing 16 times faster than current network performance, resulting in high-speed and highly accurate motion control. Productivity is simultaneously improved owing to a substantial increase in control performance, which reduces overall operating time and enables high-speed and large capacity data communication.
- *1.This value is achieved when fast operation mode of the motion module (RD78GH) is used. For details, please refer to the "MELSEC iQ-R Motion Module User's Manual (Application) (IB-0300411ENG)".
- *2.Comparison with CC-Link IE Field Network Motion
- *3.Comparison with CC-Link IE Field Network
Deterministic control even when mixed with TCP/IP communicationTSN Technology
Deterministic performance of cyclic communication is maintained even when mixed with slower information data (non real-time). This enables TCP/IP communication devices to be used without affecting overall control.
- Some devices cannot be connected to CC-Link IE TSN depending on the system configuration.
- *4.Class B managed Ethernet switch supporting CC-Link IE TSN recommended by the CC-Link Partner Association
Optimum control when mixing devices with different communication cyclesTSN Technology
- Communication cycle 3 set points
High-speed communication devices ideal for high-speed, high-accuracy control and slower response devices ideal for monitoring can be connected using the same line by separating the communication cycle according to speed. This can maximize productivity by using optimum communication cycles based on device performance, such as device stations that require high-speed control and status monitoring stations that operate at lower communication speeds.
Realize high-accuracy synchronous controlTSN Technology
- Synchronization accuracy ± 1 µs
- Max. number of synchronized axes: 256 axes
Servo amplifier and other device stations can be connected on the same network, enabling synchronous motion control between servo motors and device stations.
Easier parameter setting with imported device profiles (CSP+)
- Easy startup
Importing profiles (CSP+) describing device features into the engineering software GX Works3 realizes centralized management of connected devices including partner products. Different settings per connected device can be easily done in the same setting procedure.
Easier troubleshooting reduces downtime
- Easy diagnostics
The location of a cable disconnection and error can be quickly found by visualizing the CC-Link IE TSN network system image in order of connection using the engineering software GX Works3. Since diagnostics information can be checked in real-time, a network error due to an unexpected wiring change and module setting change can be quickly found, reducing downtime.