How Can We Help You?
Automation
Contact Sales
Get a Quote
Join Us
Contact Support
Product Resources - (Sign in required for expanded results)
Brochures
Manuals
CNC Quick Tip Videos
Certifications
Selection Guide
All Content
Legacy Products
Training
Stay Informed
FacebookNew44 LinkedInNew44 X244x44 YouTubeNew44 InstagramNew44 Blogicon2

M8 Series Overview

View Product Details Connect With a Machine Tool Builder

M8 Series CNC Control Platform

With the outstanding performance of the world’s fastest CNC series and next generation of Super Smooth Surface (SSS) control, the M8 Series CNC control platform ensures faster, smoother operation, along with a better finish and less scrap resulting in higher productivity and profitability for your business.

Contact Sales


CNCs

Key Benefits
  • CNC-dedicated CPU – Improved cycles times due to faster program processing and more accurate machining due to a faster CNC to drive communication network
  • Intuitive Touch Screen Operation (Excludes 8.4") – Icon-based navigation improves usability for experienced and novice operators. Screen sizes of 10.4", 15", and 19" allow improved visibility and include pinch, flick and scroll abilities like a smart phone or tablet.
  • Improved SSS Control – Reduces machine vibration during high speed cutting and optimizes acceleration/deceleration times for each axis. This allows for shorter cutting times with a high degree of accuracy.
  • Large Capacity SD Card Expansion – With 2 expansion slots for 32GB SD cards, the control can expand to 64GB of added memory. The additional memory allows for large capacity machining programs and graphic data, increasing the possibility to add custom screens.
  • High-speed, High-accuracy Mode – G05 P20000 (High-speed High Accuracy III) comes standard, allowing for complex, highly precise 3D mold work without experiencing a reduction in performance.
    Control
  • Safety Feature Built-in – MDS-E series drives with safety built-in the amplifiers require less hardware to provide safety features.
  • User Level Based Data Protection – M8 series allows for multiple levels of permissions for operators depending on their role.
  • Field Network Compatibility – Connect to peripheral equipment and devices conforming to a range of field networks including CC-Link®, PROFIBUS® DP, and EtherNet/IP™.
CNC_M8_lineup

cncmodels

Servos

Drive_System_Lineup
MDS-E/EH High-performance Servo/Spindle Drive Units
  • Dedicated Core Processor
  • Improved diagnostic and preventive-maintenance features
MDS-EM Multi-hybrid Drive System
  • Capable of driving a maximum of three servo axes and one spindle
  • Downsized machines and enhancing technical advantages
MDS-EJ/EJH All-in-one Compact Drive Unit
  • Ultra-compact drive units with built-in power supply
  • Reduces control panel size
  • 400V system servo drive units are available
HG Series Medium-inertia, High-accuracy, High-speed Servo Motors
  • Smooth rotation and excellent acceleration capability, optimal to feed shaft of machine tools
  • Encoders are equipped to meet safety standards
  • Encoder resolution has been improved
    encoder        hgsr152
CC-Link is a registered trademark of CLPA.
EtherNet/IP is a trademark of ODVA.
PROFIBUS is a registered trademark of PROFIBUS and PROFINET International (PI).