fa_logo

VFDs (Inverters-FREQROL) Product Features

Main features

img-mv-1-sm
Product Features

Main features

Main features
Energy saving

Energy saving

Compared to commercial power supply operation, significant energy savings can be gained by decreasing the rotation speed.
VFD models that support the following motors are available.

  • General-purpose motor with IE3 premium efficiency (SF-PR)
  • IPM motor equivalent to IE4 super premium efficiency (MM-EFS)
*1: Rated motor output is 100%
Equipment maintenance

Equipment maintenance

Equipment downtime will be reduced by using the predictive/preventive maintenance functions for VFDs and peripheral devices, as well as using the VFD's diagnosis function.

  • Life diagnosis function
    The remaining life can be estimated for parts such as the main circuit capacitor, control circuit capacitor, and inrush current limit circuit by checking the deterioration.
  • Load characteristics fault detection function / output current detection function
    When a mechanical fault occurs during conveyor/fan/pump operation, the VFD outputs a warning or shuts off the output to prevent system damage
  • Maintenance timer / start count monitor
    Monitoring the operating hours contributes to preventive maintenance.
IoT

IoT

Real-time connection with the host IT system enables centralized or remote monitoring of operation, which further streamlines the production.

  • CC-Link IE TSN
    Real-time production data collection is enabled by high-speed, stable communication.
  • Multi-protocols supported
    Multi-protocol VFDs and communication options are available to support major global industrial Ethernet/field networks, achieving greater flexibility and facilitating maintenance and technical support.