fa_logo

VFD Product Features

Equipment maintenance

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued
With inverter arrow Without inverter
In the event of a malfunction or a problem, there is a risk of
shutdown and stable operation is difficult.
Failures and problems can be prevented before they occur,
enabling stable operation.
With inverter

In the event of a malfunction or a problem, there is a risk of
shutdown and stable operation is difficult.

â–¼
Without inverter

Failures and problems can be prevented before they occur,
enabling stable operation.

Maintenance-related functions of VFDs

Mitsubishi Electric inverters have various maintenance-related functions.
These functions help prevent failures and reduce the cost of troubleshooting.

Maintenance Overview Related function of inverter
Predictive maintenance When the monitored sign of trouble exceeds the predetermined level,
replace relevant parts.
Current detection function
Load characteristics fault detection
Life diagnosis
Preventive maintenance After a predetermined use period, replace relevant parts. Maintenance timer
Start count monitor
Breakdown maintenance If equipment breaks, replace relevant parts. Trace function
Clock function