fa_logo

FR-A800 Series VFDs

SYSTEM SUPPORT (ENVIRONMENT ADAPTABILITY)

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

SYSTEM SUPPORT
(ENVIRONMENT ADAPTABILITY)

Compliant with a variety of standards, our extensive range of the FR-A800 series VFD covers various applications.


Comprehensive noise countermeasures

Compliance with EU EMC Directive with VFD alone

Troublesome acquisition of standards is unnecessary.

  • The FR-A800 series is equipped with an EMC filter as standard for compliance with EMC Directive with the VFD alone. (EN 61800-3 2nd Environment Category C3)
  • The newly developed drive technology and the power supply technology minimize the EMI emitted from VFDs.
  Capacitive filter
(radio noise filter)
Input-side
common mode choke
(line noise filter)
DC reactor
55K or lower Standard (built-in) Standard (built-in) Option (sold separately)
75K or higher Standard (built-in) Option (sold separately) Option (sold separately)

Global compatibility

Compliance with a variety of standards

  • Complies with UL, cUL, and EC Directives (CE marking), and the Radio Waves Act (South Korea) (KC marking). It is also certified as compliant with the Eurasian Conformity (EAC).
  • The VFDs are compliant with the EU RoHS Directive (Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment), friendly to people and to the environment.
  • For the 400 V class*1, compliance with various countries ship classifications allows use on ship equipment. (A noise filter is required for the FR-A840 VFD and the FR-CC2 converter unit, and a ferrite core is required for the FR-A846 VFD.)
Certification body
NK Nippon Kaiji Kyokai
ABS American Bureau of Shipping
BV Bureau Veritas
LR Lloyd's Register of Shipping
DNV DNV GL AS
CCS China Classification Society
KR Korean Register of Shipping

*1The IP55 compatible model with a built-in C3 filter is not compliant with the ship classification standards.
For details of the models compliant with global standards, contact your local sales office.

Protected in hazardous environment

Circuit board coating

The VFDs with PCB coating (IEC60721-3-3 3C2/3S2) and conductive plating are available for improved environmental resistance. ("-60" or "-06" is affixed to the end of the VFD model name.)

Wire saving, space saving

Built-in brake transistor NEW

In addition to the 22K and lower, 400 V class 30 to 55K models have also been equipped with a built-in brake transistor. In an application where the motor is hardly decelerated, connecting a brake resistor can shorten the deceleration time; no brake unit or power regeneration converter is required. Wiring, space, and ultimately the cost will be all saved.

Direct installation by the machine

IP55 compatible NEW

  • VFDs can be installed nearby the machine, minimizing cable length between the VFD and motor.
  • Support is available for use even in high-humidity or dusty environments, facilitating a more flexible choice of installation locations.
  • By enclosing a DC reactor, it requires less wiring and less space.
  • Compatible with cable glands to meet the IP55 specification at the wiring section.

Flexible configuration to meet the needs

Separate VFD and converter modules NEW

The VFD module and the converter module are physically separated for the 315K or higher capacity models.
 VFD module : FR-A842
 Converter module : FR-CC2

This facilitates flexible support for a variety of systems such as common bus line (to be supported soon) and parallel operation. The fuse in the FR-A842 VFD eliminates the need of a fuse between terminals P/+ and N/-. These features allow the installation space to be minimized and costs to be reduced. The converter unit can be run with 12-phase rectifier power supply. Motors up to 1350 kW (LD rating) can be driven by the VFDs with parallel operation function (FR-A842-P) and the converter units (FR-CC2-P).

Some functions from the standard VFD are limited or not available.

Some functions from the standard VFD are limited or not available.

*2When the cable length from a VFD to the node point (a/a') is less than 10 m, install the FR-POL.