-
Inquiries
-
Select
& Quote -
Share
-
Partners
FR-A800 Plus Series VFDs for Roll to Roll
Unparalleled Performance. Uncompromising Quality.
- Feature
- Specification
- Standards
- Discontinued
Unparalleled Performance. Uncompromising Quality.
High performance and high quality new VFD of the highest level.
With the enhanced drive performance and usability, the VFD is compliant with applicable safety standards.
Approach to the leading drive performance
■ Fast response
The improved speed response ensures a minimal speed fluctuation to maintain a constant speed when the load fluctuates.
-
Speed response
Real sensorless vector control
50Hz*1(A700: 20Hz)
Vector control
130Hz*2(A700: 50Hz)
- *1At 3.7 kW with no load Differs depending on the load conditions and motor capacity.
- *2The option (FR-A8AP, FR-A8AL, or FR-A8TP) is required.
【Example of the speed change when an impact load is applied】
(When the SF-PR 4P motor (3.7 kW) is used under Real sensorless vector control)
-
Torque accuracy
Real sensorless vector control Vector control Torque control range 1:20 1:50 Absolute torque accuracy*3 ±20% ±10%*5 Repetitive torque accuracy*4 ±10% ±5%*5
- *3Difference between the actual torque and the torque command
- *4Fluctuation between the average of the actual torque and the actual measured torque (repeatability of the torque)
- *5When online auto tuning (adaptive magnetic flux observer) enabled
System support
■ Compatibility to various open networks
A controller can control and monitor a VFD via network. As well as a standard RS-485 interface, communication options are also available for the CC-Link IE Field Network, DeviceNet™, and PROFIBUS-DPV0.
(Not compatible with the SSCNET III(/H) or FL remote communication.)
■ Selection of optimum capacity to suit the application
Five ratings of different rated current and overload capacity (SLD rating (super light duty), LD rating (light duty), SND rating (super normal duty), ND rating (normal duty), HD rating (heavy duty)) can be selected with parameters. The optimal VFD rating can be chosen in accordance with the application.
If using a VFD with capacity of 75K or higher, or motor with capacity of 75 kW or higher, always select and install the VFD based on the capacity of the motor with DC reactor.
Environmental adaptability
■ Global compatibility
- Complies with UL, cUL, and EC Directives (CE marking), and the Radio Waves Act (South Korea) (KC marking). It is also certified as compliant with the Eurasian Conformity (EAC).
- Being RoHS compliant, the FR-A800-R2R series VFDs are friendly to people and to the environment.
■ Improved environmental resistance [Measures against dust, dirt, and corrosion]
The inverters with PCB coating (IEC60721- 3-3:1994 3C2/3S2) and conductive plating are available for improved environmental resistance. ("-60" or "-06" is affixed to the end of the VFD model name.)