fa_logo

FR-E700 Series VFDs

Model Configuration

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued
  • *1CC-Link IE Field Network Basic supported.
  • *2Standard control circuit terminal model only.
  • *3Safety stop function model only. By installing the EtherCAT communication option
    (E7NECT_2P manufactured by HMS Industrial Networks AB), EtherCAT communication is possible.
  • *4The output of the single-phase 200V and single-phase 100V input models is three-phase 200V.