fa_logo

FR-F800 Series VFDs

Trial Calculation Example of Energy Saving Effect

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

The longer the operating period with medium air volume is, the higher energy saving effect obtained with a VFD.

(Conditions: The electricity cost is 14 yen/kWh. The CO2 emission is 1,000 kWh ≈ 0.55 ton-CO2)

Want check and see energy saving effect?

Your best assistant - Mitsubishi VFD software

IPM energy savings simulation file

The IPM energy savings simulation file calculates the energy saving effect and CO2 reduction rate achieved by replacing commercial power supply (damper/valve control) operation with IPM motor operation by VFD. This file requires inputs such as the capacity, quantity, air volume, and operating time of motors.

FR Configurator2 (SW1DND-FRC2) (Option)

Support tool for the VFD operations from start-up to maintenance.

More information