-
Inquiries
-
Select
& Quote -
Share
-
Partners
FR-F800 Series VFDs
Model Configuration
- Feature
- Specification
- Standards
- Discontinued
Wide range of lineup
VFD
Standard model
●: Released model
Separated converter type
●: Released model
- *1Applicable for the FR-F846-03610(160K) or lower.
- *2Models can be alternatively indicated with the VFD rated current (SLD rating).
- *3Specification differs by the type as follows.
| Type | Monitor output | Initial setting | ||||
|---|---|---|---|---|---|---|
| Built-in EMC filter |
Control logic |
Rated frequency |
Pr.19 Base frequency voltage |
Pr.570 Multiple rating setting |
||
|
FM (terminal FM equipped model) |
Terminal FM (pulse train output) Terminal AM (analog voltage output (0 to ±10 VDC)) |
OFF | Sink logic |
60Hz |
9999 (same as the power supply voltage) |
1 (LD rating) |
|
CA (terminal CA equipped model) |
Terminal CA (analog current output (0 to 20 mADC)) Terminal AM (analog voltage output (0 to ±10 VDC)) |
ON | Source logic | 50Hz | 8888 (95% of the power supply voltage) |
0 (SLD rating) |
- *4Applicable for the standard model only.
- *5Available for the IP55 compatible model, the FR-F820-00340(7.5K) or higher, and the FR-F840-00170(7.5K) or higher.
- *6Applicable for the IP55 compatible model only.
- *7Always install the converter unit (FR-CC2). (Not required when a high power factor converter (FR-HC2) is used)For the FR-F820-03160(75K) or higher, and the FR-F840-01800(75K) or higher, always connect a DC reactor (FR-HEL), which is available as an option.
Select a DC reactor according to the applied motor capacity. - *8Always install the converter unit (FR-CC2). (Not required when a high power factor converter (FR-HC2) is used)
Converter unit
●:Released model
Premium high-efficiency IPM motor
55 kW or lower
●: Released model
- *1The motor can also be used for applications which required the rated speed of 1800 r/min.
- *2The outdoor type and class B are semi-standard models.
75 kW or higher
- The motor can be used for applications which required the rated speed of 1500 r/min and 1800 r/min.
- For dedicated motors such as the outdoor type, the long-axis type, the flange type, the waterproof outdoor type,
and the corrosion proof type, contact your sales representative.
●: Released model –: Not applicable
Note:
- The IPM motor MM-EFS/MM-THE4 series cannot be driven by the commercial power supply.
- For IPM motors, the wiring length is 100 m maximum.
- Only one IPM motor can be connected to a VFD.
- For belt drive application of the 11 kW or higher MM-EFS series IPM motor with the 1500 r/min specification, use a dedicated belt drive motor.
The 11 kW or higher motors with 3000 r/min specification are designed for a direct connection only.