fa_logo

FR-XC Series Converter

Model configuration

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

●: Released, ◯: To be released, ─: Not applicable

Specifications of the models to be released are subject to change without prior notice

Multifunction regeneration converter model

Dedicated stand-alone reactor (option) model

A stand-alone reactor for use with the FR-XC
converter in common bus regeneration mode.

A stand-alone reactor for use with the FR-XC
converter in power regeneration mode 2.

Dedicated box-type reactor (option) model

A stand-alone box-type reactor for use with the FR-XC converter in harmonic suppression mode.

Dedicated contactor box (option) model

A dedicated contactor box used for coordination with the charging circuit.

Converter installation attachment for enclosure (option) model

An attachment for installation of the FR-XC series converter in an enclosure.

IP20 compatible attachment (option) model

An attachment for achieving the IP20 compliant protective structure of the FR-XC series converter.