-
Inquiries
-
Select
& Quote -
Share
-
Partners
Inverters-FREQROL
Recommended products
- FR-A800-GN Inverter and FR-A8NCG Plug-in Option for CC-Link IE TSN Communication Function
- FR-A800-E-R2R Inverters (Ethernet Communication Model of the roll to roll dedicated inverters)
- Ethernet Communication Model of Liquid Cooled Type Inverter FR-A800-E-LC
- High functionality and high performance inverter FR-A870-B
- Options for the FR-A842 Serving as a High Power Factor Converter
FR-A800-E-R2R Inverters (Ethernet Communication Model of the roll to roll dedicated inverters)
Features
The following functions (protocols) are available via general-purpose Ethernet communication.
CC-Link IE Field Network Basic
MELSOFT / FA product connection
SLMP*1
MODBUS/TCP
*1: SLMP is a common protocol for seamless communication between applications. Users do not have to be concerned with network layers or boundaries.
*2: MELSOFT / FA product connection, SLMP, etc.
Benefit of Ethernet function
Remote monitoring
By connecting the FR-A800-E-R2R inverter and FR Congurator2* to Ethernet, they can communicate with each other (* FR Congurator2 will be upgraded soon to support FR-A800-E-R2R inverters). In FR Congurator2, data from dancer rolls and tension sensors which are sent to the FR-A800-E-R2R inverter can be displayed in graph form.
Data monitoring and parameter setting for tension control are possible in FR Congurator2 through network. Startup time and adjustment time of the roll to roll system can be reduced.
Optimum functions for roll to roll applications
savings can be achieved by the inverter
having the tension control function.
•Initial diameter calculation
•Winding diameter / winding length storage
Tension sensor feedback speed control
•Tension PI gain tuning
•Dancer roll malposition detection
Tension sensorless torque control
Tension sensor feedback torque control
•Taper function
•Mechanical loss compensation function
•Inertia compensation function
function in the inverter and the graph function in FR Configurator2,
and achieves quick startup.