-
Inquiries
-
Select
& Quote -
Share
-
Partners
MELSERVO-J5 Series Servo Amplifier
Product Lines
- Feature
- Specification
- Standards
- Discontinued
MR-J5-G
MR-J5-G(4) *1
Supports Ethernet-based CC-Link IE TSN, featuring high-speed, large-capacity communication (1 Gbps). Communication cycle of ≥ 31.25 μs and speed frequency response of 3.5 kHz enable advanced motion control.
MR-J5W2-G
MR-J5W3-G
Drives a maximum of two/three servo motors. This simplifies wiring, saves energy, and enables a compact machine.
MR-J5D1-G4 *1
MR-J5D2-G4
MR-J5D3-G4
The drive unit is a converter separate type servo amplifier (1/2/3-axis type available). Combined with an MR-CV_4 power regeneration converter unit, the drive unit can create an energy-saving servo system.
- *1.MR-J5-G(4)/MR-J5D1-G4 are also compatible with CC-Link IE Field Network Basic.
MR-J5-B
MR-J5-B(4)
Supports optical network SSCNET III/H.
Communication cycle of ≥ 0.222 ms and speed frequency response of 3.5 kHz enable advanced motion control.
MR-J5W2-B
MR-J5W3-B
Drives a maximum of two/three servo motors. This simplifies wiring, saves energy, and enables a compact machine.
MR-J5-A
General purpose interface
MR-J5-A(4)
Enables position control by pulse train command and speed/torque control by analog voltage command.
The maximum command pulse frequency is 4 Mpulses/s.
MR-J5-G-N1*1
MR-J5-G(4)-N1
Supports Ethernet-based multi-networks. Communication cycle of ≥ 125 μs and speed frequency response of 3.5 kHz enable advanced motion control.
MR-J5W2-G-N1
MR-J5W3-G-N1
Drives a maximum of two/three servo motors. This simplifies wiring, saves energy, and enables a compact machine.
MR-J5D1-G4-N1
MR-J5D2-G4-N1
MR-J5D3-G4-N1
The drive unit is a converter separate type servo amplifier (1/2/3-axis type available). Combined with an MR-CV_4 power regeneration converter unit, the drive unit can create an energy-saving servo system.
- *1.EhterNet/IP® is supported by MR-J5-G-HSN1/MR-J5-G-RJN1/MR-J5W_-G-N1/MR-J5D_-G4-N1.
Simple Converter MR-CM
MR-CM
The MR-CM simple converter saves energy by efficiently using regenerative power through a common bus connection and reduces the number of molded-case circuit breakers and magnet contactors, resulting in space-saving and simple wiring.