fa_logo

MELSERVO-J5 Series Direct Drive Motor

Product Lines

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

TM Series

TM-RG2M
Low-profile flange type
TM-RG2M Series
Low-profile table type
TM-RU2M Series

Low-profile for space and weight saving
Motor outer diameter: φ130 mm, φ180 mm, φ230 mm

TM-RFM Series

High-rigidity

TM-RFM Series

High torque for high-weight capacity
Motor outer diameter: φ130 mm, φ180 mm, φ230 mm, φ330 mm

Related Link