fa_logo

MELSERVO-J5 Series Direct Drive Motor

Torque Characteristics

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

TM-RG2M Series/TM-RU2M Series

TM-RG2M Series/TM-RU2M Series
  • Notes:
  • 1.3-phase 200 V AC or 1-phase 230 V AC: For 3-phase 200 V AC or 1-phase 230 V AC
  • 2.1-phase 200 V AC.: For 1-phase 200 V AC
  • 3.Torque drops when the power supply voltage is below the specified value.
  • 4.This value is applicable when the torque is increased in combination with a larger-capacity servo amplifier. Refer to "Combinations of Direct Drive Motors and Servo Amplifiers".

TM-RFM Series

TM-RFM Series
  • Notes:
  • 1.
    3-phase 200 V AC or 1-phase 230 V AC
    For 3-phase 200 V AC or 1-phase 230 V AC
    The following direct drive motors are compatible with 1-phase 230 V AC:
    TM-RFM002C20, TM-RFM004C20, TM-RFM006C20, TM-RFM006E20, TM-RFM012E20, TM-RFM018E20, TM-RFM012G20, and TM-RFM040J10
  • 2.1-phase 200 V AC: For 1-phase 200 V AC
  • 3.Torque drops when the power supply voltage is below the specified value.
  • * The characteristics and numerical values without tolerances are representative values.

Related Link