fa_logo

MELSERVO-J5 Series Linear Servo Motor

Product Lines

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

LM Series

LM-H3 Series

Core type

LM-H3 Series
Maximum speed: 3 m/s
Rated thrust: 70 N to 960 N
Max. thrust: 175 N to 2400 N
Core type suitable for space-saving, high speed and high acceleration/deceleration.
LM-H3

Core type

LM-AJ Series
Maximum speed: 2 to 6.5 m/s
Rated thrust: 68.1 N to 446.8 N
Max. thrust: 214.7 N to 1409.1 N
Low installation height, and suitable for compact X-Y tables.
LM-F

Core type
(natural/liquid cooling)

LM-F Series
Maximum speed: 2 m/s
Rated thrust:
 300 N to 1200 N (natural cooling)
 600 N to 2400 N (liquid cooling)
Max. thrust:
 1800 N to 7200 N
 (natural/liquid cooling)
Compact core type linear servo motors. The integrated liquid-cooling system doubles the continuous thrust.
LM-K2

Core type with magnetic attraction counter-force

LM-K2 Series
Maximum speed: 2 m/s
Rated thrust: 120 N to 2400 N
Max. thrust: 300 N to 6000 N
Longer service life of the linear guides due to the magnetic attraction counter-force structure. Low audible noise.
LM-U2

Coreless type

LM-U2 Series
Maximum speed: 2 m/s
Rated thrust: 50 N to 800 N
Max. thrust: 150 N to 3200 N
No cogging, small speed fluctuation. No magnetic attraction force, longer service life of the linear guides.
LM-AU

Coreless type

LM-AU Series
Maximum speed: 2 to 4.5 m/s
Rated thrust: 28 N to 350 N
Max. thrust: 122 N to 1764 N
No cogging, small speed fluctuation. No magnetic attraction force, longer service life of the linear guides.

Related Link