fa_logo

MELSERVO-J5 Series Linear Servo Motor

Model Designation

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

LM-H3 Series (Note 1)

LM-H3 Series Primary side: coil
LM-H3 Series Secondary side: magnet
  • Notes:
  • 1.This section describes what each symbol in a model name indicates. Some combinations of symbols are not available.

LM-AJ Series (Note 1)

LM-H3 Series Primary side: coil
LM-H3 Series Secondary side: magnet
  • Notes:
  • 1.This section describes what each symbol in a model name indicates. Some combinations of symbols are not available.

LM-F Series (Note 1)

LM-F Series Primary side: coil
LM-F Series Secondary side: magnet
  • Notes:
  • 1.This section describes what each symbol in a model name indicates. Some combinations of symbols are not available.

LM-K2 Series (Note 1)

LM-K2 Series Primary side: coil
LM-K2 Series Secondary side: magnet
  • Notes:
  • 1.This section describes what each symbol in a model name indicates. Some combinations of symbols are not available.

LM-U2 Series (Note 1)

LM-U2 (Medium Thrust) Series

LM-U2 (Medium Thrust) Series Primary side: coil
LM-U2 (Medium Thrust) Series Secondary side: magnet

LM-U2 (Large Thrust) Series

LM-U2 (Large Thrust) Series Primary side: coil
LM-U2 (Large Thrust) Series Secondary side: magnet
  • Notes:
  • 1.This section describes what each symbol in a model name indicates. Some combinations of symbols are not available.

LM-AU Series (Note 1)

LM-AU Series Primary side: coil
LM-AU Series Secondary side: magnet
  • Notes:
  • 1.This section describes what each symbol in a model name indicates. Some combinations of symbols are not available.
  • 2.The continuous thrust for LM-AUP3C-09V-JSS0 is 85 N.
    The continuous thrust for LM-AUP4B-09R-JSS0 is 88 N.

Related Link