-
Inquiries
-
Select
& Quote -
Share
-
Partners
MELSERVO-J5 Series Linear Servo Motor
Torque Characteristics
- Feature
- Specification
- Standards
- Discontinued
LM-H3 Series
LM-H3P2A-07P-BSS0 (Note 1, 2, 3)
LM-H3P3A-12P-CSS0 (Note 1, 2, 3)
LM-H3P3B-24P-CSS0 (Note 1, 2, 3)
LM-H3P3C-36P-CSS0 (Note 1, 2, 3)
LM-H3P3D-48P-CSS0 (Note 1, 2, 3)
LM-H3P7A-24P-ASS0 (Note 1, 2, 3)
LM-H3P7B-48P-ASS0 (Note 1, 2, 3)
LM-H3P7C-72P-ASS0 (Note 1, 2, 3)
LM-H3P7D-96P-ASS0 (Note 1, 3)
- Notes:
- 1.
: For 3-phase 200 V AC
- 2.
: For 1-phase 200 V AC
- 3.Thrust drops when the power supply voltage is below the specified value.
LM-AJ Series
LM-AJP1B-07K-JSS0 (Note 1, 2, 3)
LM-AJP1D-14K-JSS0 (Note 1, 2, 3)
LM-AJP2B-12S-JSS0 (Note 1, 2, 3)
LM-AJP2D-23T-JSS0 (Note 1, 2, 3)
LM-AJP3B-17N-JSS0 (Note 1, 2, 3)
LM-AJP3D-35R-JSS0 (Note 1, 2, 3)
LM-AJP4B-22M-JSS0 (Note 1, 2, 3)
LM-AJP4D-45N-JSS0 (Note 1, 2, 3)
- Notes:
- 1.
: For 3-phase 200 V AC
- 2.Contact your local sales office for the thrust characteristics for 1-phase 200 V AC.
- 3.Thrust drops when the power supply voltage is below the specified value.
LM-F Series
LM-FP2B-06M-1SS0 (Note 1, 2, 3)
LM-FP2D-12M-1SS0 (Note 1, 3)
LM-FP2F-18M-1SS0 (Note 1, 3)
LM-FP4B-12M-1SS0 (Note 1, 3)
LM-FP4D-24M-1SS0 (Note 1, 3)
- Notes:
- 1.
: For 3-phase 200 V AC
- 2.
: For 1-phase 200 V AC
- 3.Thrust drops when the power supply voltage is below the specified value.
- 4.Continuous running range (liquid cooling)
- 5.Continuous running range (natural cooling)
LM-K2 Series
LM-K2P1A-01M-2SS1 (Note 1, 4)
LM-K2P1C-03M-2SS1 (Note 2, 3, 4)
LM-K2P2A-02M-1SS1 (Note 1, 4)
LM-K2P2C-07M-1SS1 (Note 2, 4)
LM-K2P2E-12M-1SS1 (Note 2, 4)
LM-K2P3C-14M-1SS1 (Note 2, 4)
LM-K2P3E-24M-1SS1 (Note 2, 4)
- Notes:
- 1.
: For 3-phase 200 V AC or 1-phase 200 V AC
- 2.
: For 3-phase 200 V AC
- 3.
: For 1-phase 200 V AC
- 4.Thrust drops when the power supply voltage is below the specified value.
LM-U2 Series
LM-U2PAB-05M-0SS0 (Note 1, 4)
LM-U2PAD-10M-0SS0 (Note 1, 4)
LM-U2PAF-15M-0SS0 (Note 1, 4)
LM-U2PBB-07M-1SS0 (Note 1, 4)
LM-U2PBD-15M-1SS0 (Note 1, 4)
LM-U2PBF-22M-1SS0 (Note 1, 4)
LM-U2P2B-40M-2SS0 (Note 2, 3, 4)
LM-U2P2C-60M-2SS0 (Note 2, 4)
LM-U2P2D-80M-2SS0 (Note 2, 4)
- Notes:
- 1.
: For 3-phase 200 V AC or 1-phase 200 V AC
- 2.
: For 3-phase 200 V AC
- 3.
: For 1-phase 200 V AC
- 4.Thrust drops when the power supply voltage is below the specified value.
LM-AU Series
LM-AUP3A-03V-JSS0 (Note 1, 2, 3)
LM-AUP3B-06V-JSS0 (Note 1, 2, 3)
LM-AUP3C-09V-JSS0 (Note 1, 2, 3)
LM-AUP3D-11R-JSS0 (Note 1, 2, 3)
LM-AUP4A-04R-JSS0 (Note 1, 2, 3)
LM-AUP4B-09R-JSS0 (Note 1, 2, 3)
LM-AUP4C-13P-JSS0 (Note 1, 2, 3)
LM-AUP4D-18M-JSS0 (Note 1, 2, 3)
LM-AUP4F-26P-JSS0 (Note 1, 2, 3)
LM-AUP4H-35M-JSS0 (Note 1, 2, 3)
- Notes:
- 1.
: For 3-phase 200 V AC
- 2.Contact your local sales office for the thrust characteristics for 1-phase 200 V AC.
- 3.Thrust drops when the power supply voltage is below the specified value.
- * The characteristics and numerical values without tolerances are representative values.