-
Inquiries
-
Select
& Quote -
Share
-
Partners
Human-Machine Interfaces(HMIs)-GOT
GOT SIMPLE Series
- Feature
- Specification
- Standards
- Discontinued
New Features
The GOT SIMPLE Series upgrade brings the most demanded new features
Support for RS-485 connection
A common interface for RS-422 and RS-485 connections is available. Temperature controllers and MODBUS® devices can be connected.
- *For the MODBUS® communication, please refer to "MODBUS® communication also supported."
Displaying text beautifully [Ver.UP]
Anti-aliasing for Windows fonts is now supported.
Smooth and beautiful lettering enhances the visibility of the screen design.
Fonts that can be anti-aliased:
- Windows fonts* [NEW]
- Outline fonts
- *To perform anti-aliasing processing on Windows fonts, please design the GOT screen using GT Works3 Version 1.320J or later.
Compared to when anti-aliasing is disabled...
the edges are smoother.
Enhanced traceability for easy troubleshooting
Operation log function
The operation information, such as the "what, when, and how" of an operation performed can be recorded in chronological order in an SD memory card and checked on a PC. Use of the operation log function combined with the operator authentication function records additional information of “who” performed the operation.
- *For the operator authentication function, please refer to "Security with password management."
Enabling remote maintenance VNC server function
If a problem occurs in a remote location, it is easy to monitor the GOT from your office and take corrective actions quickly.
- *A license (GT25-VNCSKEY-□) is required separately.