fa_logo

Human-Machine Interfaces(HMIs)-GOT

GOT SIMPLE Series

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

02Production 3

Connectivity with Mitsubishi Electric industrial devices for easy automation

Connectivity with Mitsubishi Electric industrial devices for easy automation

*1To use RS-485 communication with FX5UJ CPU, an FX5 expansion adapter or an FX5 expansion board is required.

Recommended for smooth drive control!

Recommended functions for each application

Optimum excitation control FREQROL-CS80 FR-D700

This control enables the motor to perform with optimum efficiency. More energy saving is possible in applications with variable load torque characteristic such as fan and pump.

Optimum excitation control

Inverter communication commands FX5 CPU

Dedicated instructions for Mitsubishi Electric inverter protocol and communication control are built in FX5 CPU module(FX5U(C)/FX5UJ).
Connecting an inverter enables simple control of inverter.

Inverter communication commands

*1For built-in RS-485 port. 1200 m when configured with FX5-485ADP.

Application examples

Fountain FREQROL-CS80 is an ideal choice FR-D700 is an ideal choice

Recommended functions: General-purpose magnetic flux vector control, brake transistor built-in connection

A variety of fountain displays are possible by connecting a brake resistor which allows high starting torque and improved braking efficiency during deceleration under general-purpose magnetic flux vector control.

Fountain

Mixing FX5U CPU module is an ideal choice.

Recommended function: Analog I/O (with alarm output) control

The FX5U CPU module is equipped with analog input and analog output.
No program is required; just set the parameters to start using it.

Mixing

Related Links

banner_selection_tool_en