fa_logo

Human-Machine Interfaces(HMIs)-GOT

GOT SIMPLE Series

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

01Material handling

Easy and simple control with inverters

Easy and simple control with inverters
Recommended for simple control!

Recommended functions for each application

Recommended for simple control! Recommended for simple control!

Increased excitation deceleration

The deceleration time can be reduced without using a brake resistor. The tact time can be reduced for a transfer line or similar applications.

General-purpose magnetic flux vector control

General-purpose magnetic flux vector control and auto tuning functions are available. These functions ensure the applications that require high starting torque, such as washing machines, agitators, and transfer machines including conveyors, hoists, and elevators.

  • High torque of 150%/1 Hz is realized (when the slip compensation function is valid).
  • Auto tuning
With our "non-rotation" auto tuning function the motor constant (R1) can be automatically calculated.

Communication operation (RS-485 communication)

Conveyor belts can be controlled individually by using multiple inverters. Automatic operation is possible by collectively managing multiple inverters.

S-pattern acceleration/deceleration

An S-pattern is maintained from the present frequency to the target frequency; therefore it is possible to reduce shock during acceleration/deceleration and prevent load shifts.

S-pattern acceleration/deceleration

Application examples

FR-D700 is an ideal choice FREQROL-CS80 is an Ideal choice

Spinning

Recommended function: Traverse function

The traverse function, used for the traverse axis of spinning machine, prevents uneven winding or collapsing.

Spinning

Fan and pump

Recommended function: PID function

Flow rate and air volume is controlled by an inverter. It is possible to regulate flow rate and air volume so that they stay at a pre-set level.

Fan and pump

Related Links

banner_selection_tool_en