-
Inquiries
-
Select
& Quote -
Share
-
Partners
Human-Machine Interfaces(HMIs)-GOT
GOT SIMPLE Series
- Feature
- Specification
- Standards
- Discontinued
02Production 1
Simple positioning control with GOT and servo
*1Up to three MR-JE-A AC servos can be connected to FX5UJ.
Recommended functions for each application
Simple cam function
Smooth conveyance and stopping are realized by cam control based on cam data. Cam operations include linear motion, reciprocating motion, and feeding motions, which can be selected according to your application.
Application examples
Rotary knife
Recommended function: Current position latch function and interrupt positioning function
The actual position of the servo motor can be obtained based on the inputs from the sensor that detects the registration marks printed on the high-speed moving film. The servo amplifier calculates compensation amounts and corrects position errors of the rotary knife axis based on those inputs from the sensor so that the film can be cut at the set position.