-
Inquiries
-
Select
& Quote -
Share
-
Partners
Human-Machine Interfaces(HMIs)-GOT
GOT SIMPLE Series
- Feature
- Specification
- Standards
- Discontinued
03Packaging
Easily build a network with Mitsubishi Electric AC Servo
Recommended functions for each application
Point table method
Perform positioning operation with the point table method or the indexer method. With the point table method, just set the point table No. and turn on the start signal, and then the positioning operation will start. A continuous operation of the next point table is also possible without stopping. In the indexer method, the travel amount is automatically calculated based on the number of stations set in the parameter.
<MR-JE Series servo amplifier lineup*1>
● : Compatible - : Not compatible
| Model | Command interface | |||||
|---|---|---|---|---|---|---|
| SSCNET III/H | CC-Link IE Field Basic | MODBUS®/TCP | MODBUS®/RTU | Pulse train | Analog voltage | |
| MR-JE-C | - | ● | ● | ● | ● | ● |
| MR-JE-B | ● | - | - | - | - | - |
| MR-JE-A | - | - | - | ● | ● | ● |
- *1Functions compatible with the latest servo amplifier version are listed (as of July 2019).
For the details on function compatibility according to the version, please refer to the relevant product manual.
Application examples
Packaging
Simple synchronous operations including horizontal, vertical, and rotational movements are possible with a start signal to all axes via cyclic transmission. This function can be used to easily build a multi-axis system for packaging, etc.
Machining center
Recommended function: Indexer method
Positioning operation is performed by specifying equally divided stations (up to 255 stations). The travel distance is calculated automatically based on the number of stations and the number of gear teeth on the motor and machine sides set in parameters.