-
Inquiries
-
Select
& Quote -
Share
-
Partners
Human-Machine Interfaces(HMIs)-GOT
GOT2000 Series
- Feature
- Specification
- Standards
- Discontinued
Function List
Hardware specifications
○: Supported -: Not supported
| Category | Function name | Necessary devices *1 | GT27 | GT25 | GT25 Wide |
GT25 Handy |
GT25 Rugged |
GT23 | GT21 Wide |
GT21 | GS21 | GT Soft GOT2000 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Screen size | 15" | ○ | - | - | - | - | - | - | - | - | ||
| 12.1" | ○ | ○ | - | - | - | - | - | - | - | |||
| 12.1" Wide | - | - | ○ | - | - | - | - | - | - | |||
| 10.4" | ○ | ○ | - | - | - | ○ | - | - | - | |||
| 10.1" Wide | - | - | ○ | - | - | - | - | - | - | |||
| 10" Wide | - | - | - | - | - | - | - | - | ○ | |||
| 8.4" | ○ | ○ | - | - | - | ○ | - | - | - | |||
| 7" Wide | - | - | ○ | - | ○ | - | ○ | - | ○ | |||
| 6.5" | - | - | - | ○ | - | - | - | - | - | |||
| 5.7" | ○ | ○ | - | ○ | - | - | - | - | - | |||
| 4.3" | - | - | - | - | - | - | - | ○ | - | |||
| 3.8" | - | - | - | - | - | - | - | ○ | - | |||
| Resolution | WXGA 1280×800 |
- | - | ○ | - | - | - | - | - | - | Flexible resolution 640 to 1920 × 480 to 1200 |
|
| XGA 1024×768 |
○ | - | - | - | - | - | - | - | - | |||
| SVGA 800×600 |
○ | ○ | - | - | - | - | - | - | - | |||
| WVGA 800×480 |
- | - | ○ | - | ○ | - | ○ | - | ○ | |||
| VGA 640×480 |
○ | ○ | - | ○ | - | ○ | - | - | - | |||
| Other | - | - | - | - | - | - | - | GT2104-R: 480 × 272 GT2103-P: 320 × 128 |
- | |||
| Color | 65536 colors | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
| Monochrome (black/white) 32 shade grayscale |
- | - | - | - | - | - | - | ○ | - | - | ||
| Touch panel simultaneous press (2 points) | ○ | - | - | - | - | - | - | - | - | - | ||
| Human sensor | ○*2 | - | - | - | - | - | - | - | - | - | ||
| Memory | Memory for storage (ROM) | Other than below:57 MB GT2705: 32 MB |
32MB | 32MB | 32MB | 32MB | 9MB | 15MB | GT2104-R: 9 MB GT2103-P: 3 MB |
15MB | 57MB | |
| Memory for operation (RAM) | Other than below:256 MB*9 GT2705: 80 MB |
80MB | 128MB | 80MB | 128MB | 9MB | - | - | 64MB | - | ||
| Interface | RS-232 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○*8 | ○ | ○*4 | |
| RS-422/485 | ○ | ○ | ○ | ○ GT2505HS supports RS-422 only |
○ | ○ | ○ | ○*8 | ○ | ○*4 | ||
| Ethernet | (Ethernet communication unit) | ○ 2 ports by installing communication unit |
○ 2 ports by installing communication unit *7 |
○ 2 ports as standard |
○ | ○ 2 ports as standard |
○ | ○ | ○*8 | ○ | ○*3 | |
| USB host | ○ | ○ | ○ | ○ | ○ | ○ | ○ | - | - | ○*5 | ||
| USB device | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||
| SD memory card interface | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○*6 | ○ | ○*5 | ||
| Extension interface, Side interface, Wireless LAN communication unit interface |
Communication units, option units |
○*3 | ○*3 *7 | ○*3 | - | ○*3 | - | - | - | - | ○*3 | |
- *1Necessary units when using GT27, GT25, GT25 wide, GT25 handy, GT25 rugged, GT23, GT21 wide, GT21, or GS21 models are shown. Parenthesized devices are required depending on conditions of use.
- *2GT2715-XTBA, GT2715-XTBD, GT2712-STBA, GT2712-STBD, GT2712-STWA, GT2712-STWD only.
- *3For the applicable communication units and option units, please refer to the "Connectable model list" in the GOT2000 Series/GOT SIMPLE Series catalog, Product list (Communication units, Option units), and the relevant product manual.
- *4Use the standard interface of the personal computer.
- *5When using functions that require a USB memory or SD memory card, a virtual drive in the personal computer is used.
- *6GT2103-PMBD, GT2103-PMBDS, and GT2103-PMBDS2 require an SD memory card unit (GT21-03SDCD) separately. GT2103-PMBLS does not allow for SD memory cards.
- *7Excluding GT2505-VTBD.
- *8GT21 has different interfaces depending on the model. For the details, please refer to the "Performance specifications" in the GOT2000 Series/GOT SIMPLE Series catalog.
- *9If the function version is B or earlier, the memory for operation (RAM) is 128 MB.
Screen design
○: Supported -: Not supported
| Category | Function name | Necessary devices *1 | GT27 | GT25 | GT25 Wide |
GT25 Handy |
GT25 Rugged |
GT23 | GT21 Wide |
GT21 | GS21 | GT Soft GOT2000 |
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Figure/object functions | Figure | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ||
| Logo text | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||
| Outline font | ○ | ○ | ○ | ○ | ○ | ○ | ○ | - | ○ | ○ | |||
| Touch switch | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||
| Lamp | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||
| Numerical display, Numerical input | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||
| Text display, Text input | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||
| Date display, Time display | (Battery) | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ||
| Comment display | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||
| Parts display | (SD memory card or USB memory) | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○*2 | ○ | ○ | ||
| Parts movement | (SD memory card or USB memory) | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○*2 | ○ | ○ | ||
| Historical data list display | (SD memory card or USB memory) | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○*2 | ○ | ○ | ||
| Simple alarm display | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||
| System alarm display | ○ | ○ | ○ | ○ | ○ | ○ | - | - | - | ○ | |||
| Alarm display (user) | (SD memory card or USB memory, battery) | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○*2 | ○ | ○ | ||
| Alarm display (system) | (SD memory card or USB memory, battery) | ○ | ○ | ○ | ○ | ○ | ○ | - | - | - | ○ | ||
| Recipe display (record list) | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||
| Line graph | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||
| Trend graph | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||
| Bar graph | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||
| Statistic bar graph | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||
| Statistic pie graph | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||
| Scatter graph | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||
| Historical trend graph | (SD memory card or USB memory) | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○*2 | ○ | ○ | ||
| Graphical meter | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||
| Level | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||
| Panelmeter | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||
| Slider | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||
| Document display | SD memory card | ○ | ○ | ○ | ○ | ○ | - | - | - | - | ○ | ||
| Script parts | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||
| Functions performed on background of GOT | Logging | (SD memory card or USB memory, battery) | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○*3 | ○ | ○ | |
| Recipe | (SD memory card or USB memory, battery) | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○*2 | ○ | ○ | ||
| Device data transfer | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||
| Trigger action | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||
| Time action | (SD memory card or USB memory) | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ||
| Hard copy | File output (BMP, JPEG) | (SD memory card or USB memory) | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○*3 | ○ | ○ | |
| File output (PDF) [NEW] |
(SD memory card or USB memory) | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - | ||
| Serial printer output | ○ | ○ | ○ | - | ○ | ○ | ○ | ○*3 | ○ | ○*4 | |||
| Ethernet printer output | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ *8 | ○ | ○*4 | |||
| PictBridge printer output | Printer unit | ○ | ○*9 | - | - | - | - | - | - | - | ○*4 | ||
| Project script, Screen script | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |||
| Object script | ○ | ○ | ○ | ○ | ○ | ○ | - | - | - | ○ | |||
| Functions used with peripheral devices | Barcode function | ○ | ○ | ○ | - | ○ | ○ | ○ | ○*3 | ○ | ○ | ||
| RFID function | ○ | ○ | ○ | - | ○ | ○ | ○ | ○*3 | ○ | ○ | |||
| GOT Mobile function | License, (SD memory card) | ○ | ○ | ○ | ○ | ○ | - | - | - | - | ○*11 | ||
| VNC server function | License | ○ | ○ | ○ | ○ | ○ | - | ○ | - | ○ | - | ||
| Remote personal computer operation function (Ethernet) | License | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - | ||
| Remote personal computer operation function (serial) | RGB input unit or Video/RGB input unit | ○*5 | - | - | - | - | - | - | - | - | - | ||
| Video display function | Video input unit or Video/RGB input unit | ○*5 | - | - | - | - | - | - | - | - | - | ||
| RGB display function | RGB input unit or Video/RGB input unit | ○*5 | - | - | - | - | - | - | - | - | - | ||
| Multimedia function | Multimedia unit, CF card | ○*5 | - | - | - | - | - | - | - | - | - | ||
| External I/O function | External I/O unit | ○ | ○*9 | - | - | - | - | - | - | - | - | ||
| Operation panel function | External I/O unit | ○ | ○*9 | - | - | - | - | - | - | - | ○ | ||
| Video output function | HDMI output | Digital video output unit | ○*5 | - | - | - | - | - | - | - | - | - | |
| RGB output | RGB output unit | ○*5 | - | - | - | - | - | - | - | - | - | ||
| Report function | File output | (SD memory card or USB memory) | ○ | ○ | ○ | ○ | ○ | ○ | - | - | - | ○*6 | |
| Serial printer output | (SD memory card or USB memory) | ○ | ○ | ○ | - | ○ | ○ | ○ | ○*3 | ○ | ○*6 | ||
| Ethernet printer output | (SD memory card or USB memory) | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○*8 | ○ | ○*6 | ||
| PictBridge printer output | SD memory card or USB memory, printer unit | ○ | ○*9 | - | - | - | - | - | - | - | ○*6 | ||
| Sound output function | Sound output unit *7 | ○ | ○*9 | ○*7 | - | ○*7 | - | - | - | - | ○ | ||
| Server function, Client function | ○ | ○ | ○ | ○ | ○ | - | - | - | - | ○*10 | |||
| Mail send function | ○ | ○ | ○ | ○ | ○ | - | - | - | - | ○ | |||
| Network drive function | ○ | ○ | ○ | ○ | ○ | - | - | - | - | ○ | |||
| FTP server function | (SD memory card or USB memory) | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○*8 | ○ | - | ||
| File transfer function (FTP transfer) | SD memory card or USB memory | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○*8 | ○ | - | ||
| File transfer function (GOT internal transfer) | SD memory card or USB memory | ○ | ○ | ○ | ○ | ○ | ○ | - | - | - | - | ||
| MES interface function | License, (SD memory card) | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - | ||
| Wireless LAN function | Wireless LAN communication unit | ○ | ○*9 | ○ | - | ○ | - | - | - | - | - | ||
| USB mouse, USB keyboard | ○ | ○ | ○ | - | ○ | ○ | ○ | - | - | ○ | |||
- *1Necessary units when using GT27, GT25, GT25 wide, GT25 handy, GT25 rugged, GT23, GT21 wide, GT21, or GS21 models are shown. Parenthesized devices are required depending on conditions of use.
- *2On GT2103-PMBLS, only the functions that do not require SD memory card can be used.
- *3Excluding GT2103-PMBLS.
- *4Data is output to the printer that is recognized by the personal computer.
- *5Excluding GT2705-VTBD.
- *6CSV files are saved in the virtual drive of the personal computer so that it is recommended to output the files to printers.
- *7GT25 wide and GT25 rugged models have a built-in sound output interface so that the sound output unit is not required.
- *8GT2104-RTBD, GT2103-PMBD only.
- *9Excluding GT2505-VTBD.
- *10GT SoftGOT2000 supports the server function only.
- *11It is recommended to use GT SoftGOT2000 (Multiple channels) for this function.
GOT functions
○: Supported -: Not supported
| Function name | Necessary devices *1 | GT27 | GT25 | GT25 Wide |
GT25 Handy |
GT25 Rugged |
GT23 | GT21 Wide |
GT21 | GS21 | GT Soft GOT2000 |
|---|---|---|---|---|---|---|---|---|---|---|---|
| Base screen | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
| Overlap window | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
| Superimpose window | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
| Dialog window | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
| Mobile screen | ○ | ○ | ○ | ○ | ○ | - | - | - | - | ○*9 | |
| Key window | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
| Language switching | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
| System information | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
| Operator authentication function | (SD memory card or USB memory) | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○*2 | ○ | ○ |
| Operation log | SD memory card or USB memory | ○ | ○ | ○ | ○ | ○ | ○ | ○ | - | ○ | ○ |
| Startup logo | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
| KANA KANJI / Pinyin conversion [Ver.UP] |
○ | ○ | ○ | ○ | ○ | - | ○ | - | ○ [NEW] |
○ | |
| FA transparent | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | - | |
| SoftGOT-GOT link | License key | ○ | ○ | ○ | ○ | ○ | - | - | - | - | ○ |
| Backup/ Restoration |
SD memory card or USB memory | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○*3 | ○ | ○*10 [NEW] |
| Multi-channel function | ○*4 4 channels (Up to 3 units) |
○ 4 channels (Up to 3 units*6) |
○ 4 channels (No units can be mounted) |
○*7 4 channels (No units can be mounted) |
○ 4 channels (No units can be mounted) |
○ 2 channels (No units can be mounted) |
○ 2 channels (No units can be mounted) |
○*3 2 channels (No units can be mounted) |
○ 2 channels (No units can be mounted) |
○*8 4 channels |
|
| Station No. switching | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
| GOT network interaction | ○ | ○ | ○ | ○ | ○ | ○ | - | - | - | ○ | |
| Screen gesture function | ○ | - | - | - | - | - | - | - | - | - | |
| Object gesture function | ○ | - | - | - | - | - | - | - | - | - | |
| Security key authentication function | ○ | ○ | ○ | ○ | ○ | ○ | - | - | - | - | |
| IP filter function | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | - | |
| File manager | (SD memory card or USB memory) | ○ | ○ | ○ | ○ | ○ | ○ | - | - | - | - |
| Vertical display *5 | ○ (Rotate 90° to left) |
○ (Other than below: rotate 90° to left GT2505: rotate 90° to right) |
○ (Rotate 90° to left) |
- | ○ (Rotate 90° to left) |
○ (Rotate 90° to left) |
○ (Rotate 90° to left) |
○ (Rotate 90° to right) |
○ (Rotate 90° to left) |
- | |
| Vision sensor monitor | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - |
- *1Necessary units when using GT27, GT25, GT25 wide, GT25 handy, GT25 rugged, GT23, GT21 wide, GT21, or GS21 models are shown. Parenthesized devices are required depending on conditions of use.
- *2On GT2103-PMBLS, only the functions that do not require SD memory card can be used.
- *3Excluding GT2103-PMBLS.
- *4To use multiple units such as extension units, barcode readers, or RFID controllers with a GT2705-VTBD, the total current consumption of the units should be less than the value that the GT2705-VTBD can provide. For the details, please refer to the relevant manual of the GOT2000 Series.
- *5Remote personal computer operation function (Ethernet) cannot be used.
The following screens are displayed horizontally: utility screen, monitor and data management screens that are displayed from the utility screen (sequence program monitor, etc.), video camera images in the multimedia and video display functions.
For the details of other GOT operations when placed vertically, please refer to the relevant product manual or Help. - *6Excluding GT2505-VTBD.
- *7GT2505HS-VTBD supports the function with Ethernet connection only.
- *8Only Ethernet, OPC UA client, and microcomputer connections are supported.
- *9It is recommended to use GT SoftGOT2000 (Multiple channels) for this function.
- *10Compatible with only GT SoftGOT2000 (Multiple channel).
Maintenance functions
○: Supported -: Not supported
| Function name | Necessary devices *1 | GT27 | GT25 | GT25 Wide |
GT25 Handy |
GT25 Rugged |
GT23 | GT21 Wide |
GT21 | GS21 | GT Soft GOT2000 |
|---|---|---|---|---|---|---|---|---|---|---|---|
| Device monitor | (SD memory card or USB memory) | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | - |
| Sequence program monitor (iQ-R ladder) | SD memory card or USB memory | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - |
| Sequence program monitor (iQ-F ladder) | SD memory card or USB memory | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - |
| Sequence program monitor (Ladder) | SD memory card or USB memory | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - |
| Sequence program monitor (SFC) | SD memory card or USB memory | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - |
| Network monitor | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - | |
| CC-Link IE TSN / CC-Link IE Field Network diagnostics | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - | |
| Intelligent module monitor | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - | |
| Drive recorder | (SD memory card or USB memory) | ○ | ○ | ○ | ○ | ○ | - | - | - | - | ○*4 |
| Servo amplifier graph | (SD memory card or USB memory) | ○ | ○ | ○ | ○ | ○ | - | - | - | - | ○*4 |
| Motion program editor | ○*2 | ○*2 | ○*2 | - | - | - | - | - | - | - | |
| Motion program I/O | SD memory card or USB memory | ○*2 | ○*2 | ○*2 | - | - | - | - | - | - | - |
| Servo amplifier monitor | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - | |
| R motion monitor | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - | |
| Q motion monitor | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - | |
| R Motion SFC monitor | SD memory card or USB memory | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - |
| Q Motion SFC monitor | SD memory card or USB memory | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - |
| CNC monitor 2 | ○ | ○ | - | ○ | - | - | - | - | - | - | |
| CNC monitor | ○*2 | ○*2 | - | - | - | - | - | - | - | - | |
| CNC data I/O | SD memory card or USB memory | ○*2 | ○*2 | - | - | - | - | - | - | - | - |
| CNC machining program edit | ○*2 | ○*2 | - | - | - | - | - | - | - | - | |
| Log viewer | (SD memory card or USB memory) | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - |
| FX list editor | ○ | ○ | - | ○ | - | ○ | ○ | ○*3 | ○ | - | |
| FX ladder monitor | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - | |
| iQSS utility | SD memory card or USB memory | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - |
| System launcher | ○ | ○ | ○ | ○ | ○ | ○ | - | - | - | ○*4 | |
| System launcher (servo network) | ○ | ○ | ○ | ○ | ○ | - | - | - | - | ○*4 | |
| MELSEC-L troubleshooting | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - | |
| GOT offline monitor | (SD memory card or USB memory, battery) | ○ | ○ | ○ | ○ | ○ | ○ | - | - | - | ○ |
- *1Necessary units when using GT27, GT25, GT25 wide, GT25 handy, GT25 rugged, GT23, GT21 wide, GT21, or GS21 models are shown. Parenthesized devices are required depending on conditions of use.
- *2Only the GOTs with SVGA or higher resolution are supported.
- *3GT2104-RTBD only.
- *4Compatible with only GT SoftGOT2000 (Multiple channel).