-
Inquiries
-
Select
& Quote -
Share
-
Partners
Human-Machine Interfaces(HMIs)-GOT
GOT2000 Series
- Feature
- Specification
- Standards
- Discontinued
- Feature
- Lineup
- GOT Solutions
- Drive Control Interactive Solutions
- Function List
- Applicable Devices
- Concept Movie
- INDEX
- GOT Web-based Remote Solutions
- Video Interactive Solutions
- GOT Drive Control (Servo) Interactive Solutions
- GOT Drive Control (Inverter) Interactive Solutions
- GOT Drive Control (Robot) Interactive Solutions
- Sophisticated Programmable Controller Interactive Features
- Maintenance, Troubleshooting and Diagnostics Features
- Hardware Features
- Security and Additional System Features
- Data Handling Features
- Interactive Features with Other Industrial Devices
- Search by Function Name
Maintenance, Troubleshooting and Diagnostics Features
Check status of industrial devices
Network monitor function
Having problems?
Can I check the network status without a personal computer?
GOT will solve your problems!
The network monitor function enables the GOT to monitor and display the status of the CC-Link IE TSN, CC-Link IE Controller Network, CC-Link IE Field Network, MELSECNET/H network, and MELSECNET/10 network.
- *For the details of supported devices and connection types, please refer to the relevant product manual.
Recommended industries
Automotive
SEMICON, LCD
Electronics
F & B
Pharma
Plant
Supported GOT types
GT27
GT25
GT23
GT21
GS21
SoftGOT
Supported devices
PLC
Servo
Inverter
Robot
CNC