-
Inquiries
-
Select
& Quote -
Share
-
Partners
Human-Machine Interfaces (HMIs)-GOT
GOT2000 Series
- Feature
- Specification
- Standards
- Discontinued
Contents
Application package
| Product name | Model | Description | Supported model | |||||||
|---|---|---|---|---|---|---|---|---|---|---|
| GT27 | GT25 | GT25 Wide |
GT25 Handy |
GT25 Rugged |
GT23 | GT21 Wide |
GT21 | |||
| iQ Monozukuri Process Remote Monitoring*1 |
AP30-PRM001AA-MA | 1 license | ◯ | ◯ | ◯ | ◯*4 | ◯ | ◯ | ◯ | ◯*2 |
| AP30-PRM001AA-MB | 5 licenses | ◯ | ◯ | ◯ | ◯*4 | ◯ | ◯ | ◯ | ◯*2 | |
| AP30-PRM001AA-MC | 10 licenses | ◯ | ◯ | ◯ | ◯*4 | ◯ | ◯ | ◯ | ◯*2 | |
| iQ Monozukuri ANDON*3 |
AP30-ADN001AA-MA | 1 license | ◯ | ◯ | ◯ | ◯*4 | ◯ | - | - | - |
| AP30-ADN001AA-MB | 5 licenses | ◯ | ◯ | ◯ | ◯*4 | ◯ | - | - | - | |
| AP30-ADN001AA-MC | 10 licenses | ◯ | ◯ | ◯ | ◯*4 | ◯ | - | - | - | |
| AP30-ADN001AA-MD | 15 licenses | ◯ | ◯ | ◯ | ◯*4 | ◯ | - | - | - | |
| AP30-ADN001AA-ME | 20 licenses | ◯ | ◯ | ◯ | ◯*4 | ◯ | - | - | - | |
- *1Process Remote Monitoring setting tool, iQ Monozukuri Process Remote Monitoring template project for GT SoftGOT2000, and the Process Remote Monitoring license are included.
- *2Supported by GT2104-RTBD and GT2103-PMBD only.
- *3Contents Publisher, project file of the GOT for iQ Monozukuri ANDON (template screens), GOT Mobile function license, and the iQ Monozukuri ANDON license are included.
- *4GT2505HS-VTBD can only be used during Ethernet communication.