-
Inquiries
-
Select
& Quote -
Share
-
Partners
Human-Machine Interfaces(HMIs)-GOT
GOT2000 Series
- Feature
- Specification
- Standards
- Discontinued
Contents
Option units
| Product name | Model | Specifications | Supported model | |||||||
|---|---|---|---|---|---|---|---|---|---|---|
| GT27 | GT25 | GT25 Wide |
GT25 Handy |
GT25 Rugged |
GT23 | GT21 Wide |
GT21 | |||
| Printer unit | GT15-PRN | USB device (PictBridge) for printer connection, 1 channel Cable for connection between printer unit and printer (3m) included |
○ | ○*4 | - | - | - | - | - | - |
| Multimedia unit | GT27-MMR-Z | For video input (NTSC/PAL), 1 channel, recording video/playing video files | ○*1 | - | - | - | - | - | - | - |
| Video input unit | GT27-V4-Z | For video input (NTSC/PAL), 4 channels | ○*1 | - | - | - | - | - | - | - |
| RGB input unit | GT27-R2 | For analog RGB input, 2 channels (simultaneous display)*3 | ○*1 | - | - | - | - | - | - | - |
| GT27-R2-Z [September 30, 2019 discontinued] |
For analog RGB input, 2 channels (display by channel)*3 | ○*1 | - | - | - | - | - | - | - | |
| Video/RGB input unit | GT27-V4R1-Z | For video input (NTSC/PAL), 4 channels/analog RGB, 1 channel input |
○*1 | - | - | - | - | - | - | - |
| RGB output unit | GT27-ROUT | For analog RGB output, 1 channel (slim unit) | ○*1 | - | - | - | - | - | - | - |
| GT27-ROUT-Z [September 30, 2019 discontinued] |
For analog RGB output, 1 channel | ○*1 | - | - | - | - | - | - | - | |
| Digital video output unit | GT27-VHOUT | For digital video output, 1 channel HDMI Type A connector |
○*1 | - | - | - | - | - | - | - |
| Sound output unit | GT15-SOUT | For sound output (Φ3.5 stereo pin jack) | ○ | ○*4 | - | - | - | - | - | - |
| External I/O unit | GT15-DIOR | For connecting an external I/O device and an operation panel (negative common input, source type output) | ○ | ○*4 | - | - | - | - | - | - |
| GT15-DIO | For connecting an external I/O device and an operation panel (positive common input, sink type output) | ○ | ○*4 | - | - | - | - | - | - | |
| SD memory card unit | GT21-03SDCD | For mounting an SD memory card | - | - | - | - | - | - | - | ○*2 |
- *1Not available to GT2705-VTBD.
- *2Only available to GT2103-PMBD, GT2103-PMBDS, and GT2103-PMBDS2.
- *3The settings for GT27-R2 and GT27-R2-Z differ in the screen design software.
- *4Not available to GT2505-VTBD.