fa_logo

Human-Machine Interfaces(HMIs)-GOT

GT SoftGOT

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued
GT SoftGOT2000 Version1

GT SoftGOT2000

GT SoftGOT2000 is the HMI software that runs on personal computers and panel computers.
It can be used to monitor and operate the information of industrial devices that are connected to a personal computer or a panel computer via a network.

*GT SoftGOT2000 is a software included in GT Works3. A separate license key (GT27-SGTKEY-U) must be installed during use.
For the details, please contact your local sales office.

Monitor the shop floor from a remote location by monitoring and
operating the information of various industrial devices.

GT SoftGOT2000

As a remote monitoring tool from your office Remote monitoring

Various information of the shop floor can be checked on a personal computer in your office. By making settings with HMI/GOT Screen Design Software GT Works3, necessary information can be checked easily.

As a remote monitoring tool from your office

As the operation panel of devices Convenient operation panel

GT SoftGOT2000 can be used as the operation panel providing operation and monitoring of various industrial devices. In addition, by launching applications compatible with Windows® OS (such as Microsoft® Excel®), the work that you used to do with your computer can be integrated.

Mitsubishi Electric panel computer MI3000 is available for easy setup since GT SoftGOT2000 is pre-installed on the terminal.

For the details of MI3000, please see here.

As the operation panel of devices

As a tool to notify operators of necessary information Notify operation status

The resolution can be set flexibly.
By using a large display or a laptop computer, ANDON display and simple remote monitoring can be performed so that operators in a remote location can be notified of the operation status.

Supported resolution
X × Y: 640 to 1920 dots × 480 to 1200 dots

As a tool to notify operators of necessary information

For edge computing purposes Simple analysis

Supporting Edgecross, which is the open software platform in Japan in the edge computing field that coordinates factory automation and IT systems.
Edgecross interaction function easily visualizes the data collected and processed by Edgecross.

For edge computing purposes
Related materials
GT SoftGOT2000 Solutions

Monitor the shop floor from a remote location by monitoring and
operating the information of various industrial devices.
L(NA)08606ENG-A
Created : 2019-09
Size : 15.0MB (PDF)

Related Links

banner_selection_tool_en