-
Inquiries
-
Select
& Quote -
Share
-
Partners
Human-Machine Interfaces(HMIs)-GOT
GT SoftGOT
- Feature
- Specification
- Standards
- Discontinued
Solving issues in IoT solutions
Easy data analysis of the shop floor with IoT solutions
Edgecorss enables analysis of various data at the shop floor
Edgecross interaction
Edgecross is the open software platform in Japan in the edge computing field that coordinates factory automation and IT systems. Edgecross analyzes and diagnoses data near the shop floor and enables real time feedback to the production, data collection, and sending or receiving data to/from facilities and equipment regardless of vendors and network types.
The data collected by Edgecross can be easily visualized and analyzed using various functions such as trend graph display on GT SoftGOT2000.
- *1It is required to install Edgecross Basic Software, Data Collector, and GT SoftGOT2000 on a personal computer.
- *2To write data from GT SoftGOT2000 to Edgecross Basic Software, installation of MELSOFT GT OPC UA Client software is required separately.
Effective use of the information separately stored in each device
Easy data collection, visualization, and collective management of data from multiple devices and different manufacturers
Utilization of iQ Monozukuri Process Remote Monitoring
iQ Monozukuri Process Remote Monitoring is an application package to easily introduce IoT technologies to the shop floor, collect and visualize information of multiple devices, and collectively manage the information.
Manufacturing process and productivity of the whole production can be improved by analyzing the data displayed on GT SoftGOT2000. The operation status of the shop floor and the information such as operation logs and alarms can be collected from each device via an on-site GOT.
Data interaction with up to 50 on-site GOTs*1 easily enables batch monitoring and central management of large-scale systems.
*1The number of on-site GOTs that can be managed varies depending on the number of licenses.
To manage information of 50 GOTs, purchase the product including 10 licenses.
iQ Monozukuri Process Remote Monitoring template project for GT SoftGOT2000 (examples)