fa_logo

Human-Machine Interfaces(HMIs)-GOT

Standards and certifications (by product) Products

img-mv-1-sm

GOT2000 Series

The GOT2000 Series comply with various safety standards including UL standards, and maritime certifications.
When conforming machinery and equipment to various standards, using the GOT2000 Series can reduce the conformance work.

Safety standards

UL/cUL
North America safety standards
ClΙ, Div2
Class I, Division 2 compliance for North America (ANSI/ISA 12.12.01-2013/CSA standard C22.2 NO.213-M1987 *)

*The products comply with this standard are tested by UL based on the CSA standard and obtained certification for Canada.

CE
European safety standards (EMC: EMC Directive, LVD: Low Voltage Directive, RoHS: RoHS Directive, RE: RE Directive, R&TTE: R&TTE Directive)
ATEX
ATEX standards. To use electric equipment intended for use in explosive atmospheres in the EU member states, the equipment must comply with the ATEX Directive.
KCs
KCs (Korean Certificate Safety) standards. The Korea Testing Laboratory (KTL) mandates that applicable equipment receives KCs certification and bear a specified mark.

For the compliance with ATEX standards and KCs standards, please see here.

*To conform to ATEX/KCs standard, protective sheet (GT25-☐☐PSCC-UC) and special fitting (GT25-☐☐FIT-EXS) options are required. (Only protective sheet is required for GT2508-VTWD.)
Communication units and option units cannot be used. When using these units, GOT does not conform to the standards.
For the details, please refer to the Technical Bulletin "GOT2000 Series in Compliance with the ATEX Directive and KCs Certification Requirements (GOT-A-0101-B)"(PDF).

New China RoHS Directive (Management Methods for the Restriction of the Use of Hazardous Substances in Electrical and Electronic Products)

For the compliance with the new China RoHS Directive, please refer to the Technical Bulletin (PDF) below.
PDF Description Change on GOT2000 and GOT1000 Series to Comply with New China RoHS Directive for Overseas 

Radio laws

KC
Korea Radio Waves Act
FCC
FCC Regulations
SRRC
China Radio Regulations

Maritime certifications

For the compliance with maritime certifications, please see here.

When you use the GOT2000 Series as the system that the certification organizations approve, please refer to the Technical Bulletin (PDF) below.

Technical Bulletin
Precautions to Acquire the Type Approval Certificate for the GOT2000 Series (GOT-A-0086-C) (PDF)

Related Links

banner_selection_tool_en