fa_logo

Products

Molded Case Circuit Breakers for DC Circuit (up to 1000VDC)

dcmccb-main-banner

Various MCCBs for DC use are prepared from 63A (600VDC) to 800A (1000DVC).

Mainly MCCBs for DC use are used at DC side of Photovoltaic generation system or DC power distribution system such as data center etc.

  1. 1.It is capable of handling high direct current voltage.
  2. 2.It can be connected in reverse, contributing to simplified installation and wiring.

Product List

dcmccb-main-banner
Molded Circuit Breakers for DC use NF-HD

We offer a lineup of various models tailored to different applications. HDV series DC600V (63, 125, 250AF) HDVA series DC750V (125, 250AF) HDW series DC750V (3poles), DC1000V (4poles)(400, 800AF)


Related Links