fa_logo

Products

Earth Leakage Circuit Breakers

earth-leakage-cb-main-banner

Wide assorted products which is suitable for protections of an overload, a short circuit and a electric shock in low voltage circuit.

These are basic products for the protection of the low voltage circuit. The WS-V series, Mitsubishi's latest Low-voltage Circuit Breakers, prepares various variations including "F-style" of small size breakers and improves the usability of them.

  1. 1.Achieved 32/63 AF with a width of 54mm.
  2. 2.Enhanced breaking capacity in WS-V series.
  3. 3.Compatible with a variety of latest overseas standard.

Product List

lvcb-earth-leak-circuit-break-thumbnail
Earth-Leakage Circuit Breakers (ELCB) NV

The earth leakage circuit breaker (ELCB) is used to protect persons against electric shock hazards and to prevent a fire. This also have the same function as MCCB.

lvcb-earth-leak-circuit-break-thumbnail
Motor Protection Breakers NV

This type of breaker is ELCB rated 225 Amp or less, and is available to protect a motor and the associated wiring or conductors.


Related Links