-
Inquiries
-
Select
& Quote -
Share
-
Partners
Products
Molded Case Circuit Breakers with MDU
- Circuit Breakers with Spring Clamp Terminals
- Air Circuit Breakers
- Molded Case Circuit Breakers
- Earth Leakage Circuit Breakers
- Circuit Breakers for Equipment
- Molded Case Circuit Breakers for DC Circuit (up to 1000VDC)
- UL 489 Listed Circuit Breakers
- Molded Case Circuit Breakers with MDU
- Circuit Breakers for Use in Particular Applications
- Circuit Breakers for Distribution Panel and Control Panel
- Earth Leakage Relays
- Accessories and Related Components
The various circuit monitoring and the high level of energy management systems are made.
Each one of these breakers, MCCB, ELCB or the earth leakage alarm breakers, is combined with a MDU.
The MDU, Measuring Display Unit, means a device having functions of measurement, indication, or transferring the measuring data.
- 1.The measuring device is contained in the circuit breaker, and achieved smaller spaces / less works for mounting.
- 2.We monitor the electrical circuits, and contribute to saving energy by visualizations. Also tasmitting of electrical circuit information to the upper systems is available.
- 3.By recording accident causes and accident current in memories, so accident prevention and facility protection is possible.