-
Inquiries
-
Select
& Quote -
Share
-
Partners
Low-voltage Circuit Breakers
Circuit Breakers with Spring Clamp Terminals
- Feature
- Specification
- Standards
- Discontinued
Vertical Lead Wire Terminal Block
Vertical lead wire terminal blocks with spring clamp terminals are also available!
With screw terminals
Spring clamp terminals
More compact
5.5mm narrower than vertical lead wire terminal blocks with screw terminals
(18mm → 12.5mm).
Flexible
Flexible specifications are available, such as screw terminals for the main body of the circuit breaker and spring clamp terminals only for the vertical lead wire terminal blocks.
Easy attachment and detachment
The cassette type, similar to screw terminal models, allow you to attach and detach the circuit breaker (except NF32-CVF, NV32-CVF, NF50-KC, and NV50-KC).