fa_logo

Low-voltage Circuit Breakers

UL 489 Listed Circuit Breakers

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

SMU Series

NF50-SMU

Contributes to Making Machinery Compact

The lineup of slim UL 489-certified 1-pole products with width of 18mm contributes to making machinery compact.

Simultaneous Conformity to Various Overseas Standards

Simultaneous conformity to and indication of various overseas standards enable the choice of model regardless of application.

IP20-Compatible Open/Close Type Terminal Cover

IP20-compatible open/close type terminal covers are provided as standard.

AC/DC Common Use

AC/DC common use is available. (1-pole products only. However, 0.5, 1, 2, 3, and 4A rated products are excluded.)

Ambient Operating Temperature of 40°C

We have ensured an ambient operating temperature of 40°C as standard (UL).

Attachments for Both Left and Right Sides

We have a lineup of attachments that can be used on either side when attached to the main body of the product.

Extensive Product Lineup

Flexible model selection is possible with an extensive lineup of rated currents ranging from 0.5 to 50A.