fa_logo

Products

Contactors

contactors-main-banner

Enables precise control for your motor.

Allows you to remotely control other loads than motors,such as heaters(resistors) and lighting loads.

  1. 1.Achieved 10A frame model with a width of 36mm.
  2. 2.Provided the terminal cover as standard. (Target frame: 10A to 50A frames)
  3. 3.Standard products conform to and obtain certification not only for the Japanese standards but also for various overseas standards.
non-reversing-contactors
Non Reversing Contactors

Suitable for switching motors start and stop.Standard models comply with Japanese and many international standards.

contactors-reversing-contactors
Reversing Contactors

Suitable for AC motor forward or reverse rotation such as conveyor line.Employs mechanical interlocks for better safety.

mechanically-latched-contactors
Mechanically Latched Contactors

Incorporated mechanical latch relay that maintains constant power even during power cut etc.Suitable for distribution panels, memory circuits for core systems of buildings or others.

delay-open-type-contactors
Delay Open Type Contactors

Keeps electricity flowing for 1 to 4 seconds during momentary power failure using the capacitor discharge.Enables continued load control when the power is restored.

compact-3pole-contactors
Compact 3 Pole Contactors

Space saving contactor using only 3 pole main contactors without auxiliary contacts.Auxiliary contact units are also available options.

optional-parts-accessories
Optional Parts and Accessories

We have a lot of optional units for Contactors.