-
Inquiries
-
Select
& Quote -
Share
-
Partners
Energy Measuring Units
EcoMonitorLight
- Feature
- Specification
- Standards
- Discontinued
Easy Logging/Report Creation
Simplified management of multi-point measurement data
Ideal for regular collection of energy measurement data and simplified data management
Logging Unit Utility
Measurement data CSV files can be used to create reports and graphs. The report output function helps reduce time spent on report preparation and checking and analyzing data.
GX LogViewer
Graphs can be easily displayed by dragging and dropping measurement data CSV files. This is ideal for confirming data or analyzing instantaneous values such as current.
Logging Unit Utility and GX LogViewer are available as free downloads.
Easy Data Collection
MODBUS RTU communication for simplified energy management
Take advantage of remote, real-time data collection
*1:“LAN ⇔ RS-485 converter” or “USB ⇔ RS-485 converter”
Data Acquisition Software (EMU4-SW1)
- Collection of measurement data from up to 31 units (max. 124 items) in cycles of 1 minute or 1 hour
- No need for optional units thanks to MODBUS RTU communication (standard for energy measuring units), which allows for low-cost system construction
Data Acquisition Software (EMU4-SW1) is available as a free download.
GOT Connectivity
Directly connectable to Mitsubishi GOT devices via MODBUS RTU communication
The ability to display a variety of energy information on GOT devices at production sites allows for production management that matches the energy conservation goals and energy usage conditions of the site.
Sample screens
A variety of Mitsubishi GOT sample screens are available. Sample screens include screens with graphs displaying current values, current, electric energy, and various other energy information such as power, current, and voltage.
EcoWebServer III Connectivity
CC-Link communication for visualization system construction
Adding communication units to existing energy measuring units allows for the creation of an EcoWebServer III system that can visualize energy and allows for easy analysis of measurement data.
Energy-saving data collection server (EcoWebServer III)
- Collect energy and production information from various measurement devices and PLCs without programming
- Web-based visualization of collected data
- COâ‚‚ emission management/reduction support for achieving carbon neutrality
PLC Connectivity
MODBUS RTU (RS-485) communication connectivity*1
*1: To connect to a PLC, the PLC must be equipped with a unit capable of MODBUS RTU (RS-485) communication.
CC-Link communication connectivity*2
*2: To connect to a PLC, the PLC must be equipped with a unit capable of CC-Link communication.
CC-Link IE field network basic communication connectivity
Data communication is possible using the same network (Ethernet) as factory automation devices installed on the equipment.
The data can be transmitted over the same network (Ethernet) as factory automation (FA) devices installed for the equipment. This helps reduce time spent commissioning production facilities and machines, installation costs, and wiring work.