fa_logo

Products

Energy Measuring Units

energy-measuring-units-main-banner

Energy measuring units to support energy saving at work places.

These units support to monitor consumtion energy precisely, which is neccesarry for reducing energy cost.
By combining with Split-type current sensor, you can easilly fix in equipments which you want to measure.

  1. 1.Simple and integrated energy monitoring system.
  2. 2.Wide range of products to meet your needs.
  3. 3.Various data collection and communication method.
ecomonitor01
Energy Measuring Unit - EcoMonitorPlus

Easy and flexible expansion of measuring points with additional units. With simple data collection, report creating and leakage current measurement, it can be applicable for various uses.

ecomonitor02
Energy Measuring Unit - EcoMonitorLight

Energy measuring, display and setting of measuring point are supported with the product itself.

cc-link-ie-field-basic-index
CC-Link IE Field Network Basic

CC-Link IE Field Network Basic realizes easier network integration, as its cyclic communications stack is software-based, without requiring a dedicated ASIC helping to reduce implementation costs for device partners. Transparent communications are achieved by utilizing SLMP that enables seamless connectivity within all levels of manufacturing.

eap
Energy Saving Support Software EcoAdviser

EcoAdviser supports the analysis and diagnosis of energy data.