fa_logo

Products

Collaborative Robot ASSISTA

assista-main-banner

The Time Has Come. - Robot Can Be Moved Easily.

Mitsubishi Electric Collaborative Robot - MELFA ASSISTA can share a workspace with humans.
This robot will change your perception of what a "robot" is.

Product List

assista-collaborative-robot-thumbnail
Collaborative Robot-ASSISTA

Advanced in safety technology enable humans to share a workspace with our robots. In pursuit of operability, it can be used easily even without specialized knowledge of robots.

assista-intelligent-options
Intelligent Options

By utilizing for further advanced options such as high precision vision sensors or force sensor, it can automate the advanced work that couldn't be done until now.

robot-repair
Robot Repair & Maintenance

Every minute that your robot is down, it impacts the profitability and effectiveness of your operations. Our factory-trained staff is ready to diagnose problems and provide repair options on-site or at our facility.


assista-melsoft-rt-visualbox
MELSOFT RT VisualBox

With intuitive operations, easy to create robot system programs and set up connections with peripheral devices such as robot hands and cameras.

assista-melsoft-rt-toolbox3
MELSOFT RT ToolBox3

Next-generation total engineering support software. The product line includes [RT ToolBox 3 Pro] that allows robot simulations to be run on a 3D CAD software.

Related Link

fa-e-learning-sm-banner
robot-repair-maintenance-related