fa_logo

Products

Collaborative Robot ASSISTA Intelligent options

assista-options-main-banner

Prepared the option for further advanced applications.

By utilizing these options, it can automate the advanced work that couldn't be done until now.

  1. 1.Applicable to customer's various works and applications.
  2. 2.Using options enables more accurate works.
  3. 3.Supports advanced cell production using collaborative robots.

Product List

lp3_option_r86tb
High-performance teaching box

The R86TB is a new teaching box further evolved from the conventional product. One teaching box can handle a series of processes from setup to maintenance, reducing time and cost.

assista-force-sensor-set
Force sensor set

Allows copy and fitting work to be completed in the same way a person would while the force applied to the hand is monitored. Enables necessary work such as fine force adjustments and force detection to be completed.

robot-options-3d-vision-sensor
3D Vision sensor

This compact 3D vision sensor for small robots delivers high-speed, high-accuracy measurements. It performs high-speed picking owing to its unique model-less recognition processing.

robot-repair
Robot Repair & Maintenance

Every minute that your robot is down, it impacts the profitability and effectiveness of your operations. Our factory-trained staff is ready to diagnose problems and provide repair options on-site or at our facility.


Related Links

fa-e-learning-sm-banner
robot-repair-maintenance-related